*************************************************************************** * Renesas RJK0452DPB * * Polarity N-Channel * Ratings 40V/3.500000E-003OHMS/22.5A * * Date Created Thu Dec 08 21:57:36 2011 * Revision 18 Wed Apr 10 14:20:12 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0452DPB DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.25663706143592 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699105814207 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.5840674352314 RLS1 8 7 0.00019 RDS 7 4 3650767573.88241 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00222 TC=0.00517017993480453,5.94555074978556E-06 RBD 9 4 0.00135797826816322 TC=0.00517017993480453,5.94555074978556E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 3728004771.84611 CGS 2 6 3.826628e-09 RG 1 2 0.364884 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 1496.3 + -25 1496.3 + -24 1496.3 + -23 1496.3 + -22 1496.3 + -21 1496.3 + -20 1496.3 + -19 1496.3 + -18 1496.3 + -17 1496.3 + -16 1496.3 + -15 1496.3 + -14 1496.3 + -13 1496.3 + -12 1496.3 + -11 1496.3 + -10 1496.3 + -9 1496.3 + -8 1496.3 + -7 1496.3 + -6 1496.3 + -5 1496.3 + -4 1427.24 + -3 1358.18 + -2 1289.12 + -1 1220.06 + 0 1151 + 0.1 1029 + 0.2 927.8 + 0.3 849.7 + 0.4 789 + 0.5 739.1 + 0.6 695.9 + 0.7 658.3 + 0.8 625.5 + 0.9 597.7 + 1 574.2 + 2 449.5 + 3 390.4 + 4 352.5 + 5 325.1 + 6 303.9 + 7 286.9 + 8 272.7 + 9 260.6 + 10 250.7 + 11 241.5 + 12 233.4 + 13 226.1 + 14 219.6 + 15 213.6 + 16 208.3 + 17 203.4 + 18 198.9 + 19 194.8 + 20 191 + 22 184.5 + 24 179.1 + 26 174.7 + 28 171.3 + 30 168.5 + 32 166.2 + 34 164.4 + 36 163 + 38 161.8 + 40 160.7 .MODEL MINT NMOS(Vto=2.077 Kp=4.824e+002 Nfs=440000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=3000) .MODEL DBD D(Bv=49.3742 Ibv=1.000000E-002 Rs=1E-6 Is=6.96734117546067e-12 + N=1 M=0.49 VJ=0.54 Fc=0.5 Cjo=1.663e-09 Tt=3.92e-09) .ENDS