*************************************************************************** * Renesas RJK0455DPB * * Polarity N-Channel * Ratings 40V/3.800000E-003OHMS/22.5A * * Date Created Mon Dec 12 02:21:39 2011 * Revision 18 Wed Apr 10 14:20:13 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0455DPB DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.25663706143592 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699105814207 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.5840674352314 RLS1 8 7 0.00019 RDS 7 4 1977261492.83243 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00158 TC=0.00476337757403781,2.37669308711556E-05 RBD 9 4 0.00139623314007362 TC=0.00476337757403781,2.37669308711556E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 3715041459.86269 CGS 2 6 2.333168e-09 RG 1 2 0.432978 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -80 754.16 + -75 754.16 + -70 754.16 + -65 754.16 + -60 754.16 + -55 754.16 + -50 754.16 + -45 754.16 + -40 754.16 + -35 754.16 + -30 754.16 + -25 754.16 + -24 754.16 + -23 754.16 + -22 754.16 + -21 754.16 + -20 754.16 + -19 754.16 + -18 754.16 + -17 754.16 + -16 754.16 + -15 754.16 + -14 754.16 + -13 754.16 + -12 754.16 + -11 754.16 + -10 754.16 + -9 754.16 + -8 754.16 + -7 754.16 + -6 754.16 + -5 754.16 + -4 740.448 + -3 726.736 + -2 713.024 + -1 699.312 + 0 685.6 + 0.1 644.9 + 0.2 608.4 + 0.3 577.6 + 0.4 552.4 + 0.5 531.7 + 0.6 513.9 + 0.7 497.9 + 0.8 482.9 + 0.9 468.5 + 1 454.6 + 2 364.1 + 3 318.1 + 4 288.2 + 5 266.6 + 6 249.9 + 7 236.4 + 8 225.2 + 9 215.7 + 10 207.9 + 11 200.6 + 12 194.2 + 13 188.4 + 14 183.2 + 15 178.5 + 16 174.2 + 17 170.3 + 18 166.7 + 19 163.5 + 20 160.5 + 22 155.3 + 24 151.1 + 26 147.7 + 28 145 + 30 142.8 + 32 141.1 + 34 139.7 + 36 138.5 + 38 137.6 + 40 136.8 .MODEL MINT NMOS(Vto=2.92128 Kp=1.005e+002 Nfs=730000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=3000) .MODEL DBD D(Bv=48.0454 Ibv=1.000000E-002 Rs=1E-6 Is=4.58079506068931e-12 + N=1 M=0.47 VJ=0.64 Fc=0.5 Cjo=2.0614e-09 Tt=4.95e-09) .ENDS