*************************************************************************** * Renesas RJK0655DPB * * Polarity N-Channel * Ratings 60V/6.700000E-003OHMS/35A * * Date Created Wed Dec 14 01:13:51 2011 * Revision 18 Wed Apr 10 14:20:13 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0655DPB DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.25663706143592 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699105814207 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.5840674352314 RLS1 8 7 0.00019 RDS 7 4 3212404163.2758 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00373 TC=0.00720716407845409,2.41499176430247E-05 RBD 9 4 0.00121428847030056 TC=0.00720716407845409,2.41499176430247E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 3746272458.90339 CGS 2 6 2.369374e-09 RG 1 2 0.427066 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -80 849 + -75 849 + -70 849 + -65 849 + -60 849 + -55 849 + -50 849 + -45 849 + -40 849 + -35 849 + -30 849 + -25 849 + -24 849 + -23 849 + -22 849 + -21 849 + -20 849 + -19 849 + -18 849 + -17 849 + -16 849 + -15 849 + -14 849 + -13 849 + -12 849 + -11 849 + -10 849 + -9 849 + -8 849 + -7 849 + -6 849 + -5 849 + -4 792.4 + -3 735.8 + -2 679.2 + -1 622.6 + 0 566 + 0.1 525.5 + 0.2 494.1 + 0.3 469.3 + 0.4 448.1 + 0.5 428.6 + 0.6 409.8 + 0.7 391.8 + 0.8 374.8 + 0.9 359.5 + 1 345.9 + 2 271.3 + 3 235.1 + 4 212.2 + 5 195.9 + 6 183.3 + 7 173.2 + 8 164.8 + 9 157.7 + 10 151.9 + 11 146.4 + 12 141.6 + 13 137.3 + 14 133.5 + 15 129.9 + 16 126.7 + 17 123.7 + 18 121 + 19 118.5 + 20 116.1 + 22 111.8 + 24 108 + 26 104.7 + 28 101.7 + 30 98.94 + 32 96.51 + 34 94.35 + 36 92.45 + 38 90.83 + 40 89.49 + 42 88.39 + 44 87.5 + 46 86.79 + 48 86.2 + 50 85.74 + 52 85.35 + 54 85.04 + 56 84.77 + 58 84.55 + 60 84.37 .MODEL MINT NMOS(Vto=3.467184 Kp=1.25e+002 Nfs=710000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=1800) .MODEL DBD D(Bv=69.8204 Ibv=1.000000E-002 Rs=1E-6 Is=3.03790636184618e-12 + N=1 M=0.49 VJ=0.65 Fc=0.5 Cjo=1.666e-09 Tt=4.54e-09) .ENDS