*************************************************************************** * Renesas RJK0854DPB * * Polarity N-Channel * Ratings 80V/1.300000E-002OHMS/25A * * Date Created Mon Dec 19 01:08:36 2011 * Revision 18 Wed Apr 10 14:20:14 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0854DPB DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.25663706143592 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699105814207 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.5840674352314 RLS1 8 7 0.00019 RDS 7 4 1203459947.34863 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00816 TC=0.00653883413407392,1.93094179014389E-05 RBD 9 4 0.00173285513771793 TC=0.00653883413407392,1.93094179014389E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 694032362.729074 CGS 2 6 1.958972e-09 RG 1 2 0.42103 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -80 562.665 + -75 562.665 + -70 562.665 + -65 562.665 + -60 562.665 + -55 562.665 + -50 562.665 + -45 562.665 + -40 562.665 + -35 562.665 + -30 562.665 + -25 562.665 + -24 562.665 + -23 562.665 + -22 562.665 + -21 562.665 + -20 562.665 + -19 562.665 + -18 562.665 + -17 562.665 + -16 562.665 + -15 562.665 + -14 562.665 + -13 562.665 + -12 562.665 + -11 562.665 + -10 562.665 + -9 562.665 + -8 562.665 + -7 562.665 + -6 562.665 + -5 562.665 + -4 525.154 + -3 487.643 + -2 450.132 + -1 412.621 + 0 375.11 + 0.1 350.3 + 0.15 339.7 + 0.2 329.67 + 0.25 319.98 + 0.3 310.4 + 0.4 291.44 + 0.5 272.8 + 0.6 255.3 + 0.7 239.98 + 0.8 227.25 + 0.9 216.94 + 1 208.52 + 1.2 195.34 + 1.4 184.99 + 1.5 180.54 + 1.6 176.47 + 1.8 169.36 + 2 163.23 + 2.5 151.1 + 3 141.81 + 4 128.29 + 5 118.54 + 6 111 + 7 104.97 + 8 99.975 + 9 95.746 + 10 92.384 + 12 86.252 + 14 81.348 + 15 79.234 + 16 77.299 + 18 73.881 + 20 70.939 + 22 68.374 + 24 66.115 + 25 65.074 + 30 60.618 + 35 57.067 + 40 54.181 + 45 51.874 + 50 50.221 + 55 49.206 + 60 48.626 + 65 48.29 + 70 48.094 + 75 47.979 + 80 47.923 .MODEL MINT NMOS(Vto=3.21912 Kp=0.994e+002 Nfs=700000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=2000) .MODEL DBD D(Bv=85.781 Ibv=1.000000E-002 Rs=1E-6 Is=2.87809489928884e-12 + N=1 M=0.5 VJ=0.66 Fc=0.5 Cjo=1.26069e-09 Tt=4.071e-09) .ENDS