RA6M1 Voice Recognition Demo Board
The RTK0EA0004D00001BJ is a demo board for a voice recognition remote control using RA6M1.
Voice recognition is becoming an important feature of today’s new digital lifestyle. With your voice, you can control a room's lighting, air conditioning, curtains, and appliances. For hygienic reasons, you can avoid touching surfaces in hotel or office spaces simply by speaking to a voice recognition controller, enabling hands-free requests.
Renesas has put together a winning combination with an offline voice recognition algorithm that performs real-time control (third-party voice recognition engine). The advanced voice command recognition engine concurrently supports two languages with voice response. There are 34 global languages to select from that can be easily integrated into existing control systems.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RA6M5 200MHz Arm® Cortex®-M33 TrustZone®, Highest Integration with Ethernet and CAN FD
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL80505 High Performance 500mA LDO
|
Linear Regulators (LDO) | Buy / Sample |
PS2561FL-1 DIP Photocoupler, Operating Ambient Temperature 110°C
|
DC Input Single | Buy / Sample |
ISL83485 3.3V, Half Duplex, 10Mbps, RS-485/RS-422 Transceiver
|
Standard RS-485/RS-422 | Buy / Sample |
The RTK0EA0004D00001BJ is a demo board for a voice recognition remote control using RA6M1.