The ISL8240MEVAL3Z evaluation board allows users to easily evaluate the ISL8240M dual 20A/single 40A step-down switching mode DC/DC analog power module. The ISL8240MEVAL3Z evaluation board enables a single output by paralleling two phases to deliver 40A of continuous load current.
The evaluation board shows how easy it is to apply the ISL8240M high-power, current-sharing DC/DC analog power module to power-hungry datacom, telecom and FPGA applications. All that is needed for a complete design are the ISL8240M module, a few passive components, and VOUT setting resistors.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 684 KB | |
Datasheet | PDF 1.86 MB | |
2 items
|