Image
Renesas offers a diverse portfolio of video decoders that are ideal for video surveillance, video server, video analytics system, and PC-based DVR system applications.
Channels per device (#) |
Inputs (#) |
Output Format |
Analog Output |
Comb Filter |
Interface |
Video DAC |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
8-Channel Video Decoders and Audio Codecs and Video Encoder for Security Applications | 8 | 16 | D1 | CVBS, S-video | 2D | BT.656 | Yes | Standard | 128 | LQFP | 54.18 |
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs | 4 | 4 | WD1/ D1 | 2D | BT.656 | No | Standard | 100 | LQFP | 16.95 | |
4-in-1 Video Decoders with PCI Express Media Bridge | 4 | 16 | D1 | 2D | PCIe x1 | No | Standard | 144 | TQFP | 38.83 | |
8-in-1 Video Decoders with PCI Express Media Bridge | 8 | 32 | D1 | 2D | PCIe2.0 - BT.656 | No | Standard | 144 | TQFP | 59.31 |