Image
Renesas is the Wireless Power industry leader in the smartphone market with a dominant market share in both mobile devices and transmitters. Leverage our leading-edge technology in your wireless power design with a portfolio that delivers the industry’s best flexible SoC architecture, efficiency and hardware/algorithm implementation.
Part Number | Description | Manual | Order |
---|---|---|---|
P9261-3C-CRBv2 | WPC Qi 1.3-certified 15W automotive Tx reference kit | Buy Now | |
P9261-3C-CRB | 15W automotive Tx reference kit | Buy Now |
Function |
Wireless Power Standard |
Input Voltage Range (V) |
Output Power Max (W) |
Pkg. Type |
Pkg. Dimensions (mm) |
Advanced Features |
Lead Count (#) |
Temp. Range |
Output Current Max (A) |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
Automotive Single Coil 15W Wireless Charging Transmitter | Power Transmitter | WPC 1.2 | 4.25 - 21 | 15 | VFQFPN | 7.0 x 7.0 x 0.9 | 48 | -40 to 105°C |
A short video showing how IDT’s WattShare™ technology turns smartphones into wireless power transmitters to share power with other phones and accessories.