Programmable clock generators (also called programmable timing devices) allow designers to save board space and cost by replacing crystals, oscillators, programmable oscillators, and buffers with a single timing device. This makes them well-suited for consumer, data communications, telecommunications, and computing applications. These devices are often referred to as programmable clock generators, programmable PLL clock generators, or low-power programmable clock generators. The Renesas programmable clock generator families include, among others, Universal Frequency Translators (UFT™), FemtoClock® NG, VersaClock®, and MicroClock™ each providing a different level of jitter performance, power consumption, flexibility, and cost.
The UFT family of programmable clock generators is optimized for high-performance optical networks, wireless base stations, and 100 Gigabit Ethernet (GbE) interface applications. These devices are the industry’s first single-chip programmable clock generators capable of generating eight different output frequencies with less than 300 femtoseconds (fs) RMS phase jitter over the standard 12kHz to 20MHz integration range. The 3rd generation UFT family of programmable clock generators offers eight independently programmable clock outputs with the flexibility to apply virtually any input frequency and select virtually any output frequency.
Renesas FemtoClock next-generation (NG) devices are standalone programmable clock generators/programmable oscillators that replace crystal and SAW oscillators in high-performance applications. Employing a simple, low-cost, fundamental-mode quartz crystal as the low-frequency reference, these programmable oscillators synthesize high-quality, low-jitter clock signals with < 500 fs of RMS phase jitter, up to 1.3GHz. VersaClock 6 offers the features and flexibility of the award-winning VersaClock 5 family with the best performance to date.
The VersaClock 3S devices deliver innovative power-saving features while saving board space by eliminating the need for multiple discrete timing components. Delivering low power and low jitter scalability, the VersaClock 3S devices meet requirements for widely used standards including PCI Express® Gen 1/2/3, and are ideal for consumer, industrial, computing, and automotive applications.
The Renesas MicroClock family of ultra-low-power, miniature programmable clock generators help maximize battery life and decrease the solution size of wearables, hearables, smart devices, and embedded systems. Each device includes three outputs, selectable frequency options from 1MHz to 100MHz and configurable spread spectrum clocking to reduce EMI for your customer's designs.
Family Name |
App Jitter Compliance |
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Input Freq (MHz) |
Inputs (#) |
Input Type |
Output Banks (#) |
Core Voltage (V) |
Output Voltage (V) |
Output Skew (ps) |
Phase Jitter Typ RMS (ps) |
Period Jitter Typ P-P (ps) |
Period Jitter Max P-P (ps) |
Prog. Interface |
Reference Output |
Spread Spectrum |
Pkg. Dimensions (mm) |
Temp. Range |
Pkg. Type |
Lead Count (#) |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
MicroClock Programmable Clock Generator | MicroClock | 3 | LVCMOS | 0.032768 - 100 | 8 - 40, 1 - 100 | 1 | Crystal, LVCMOS | 1 | 1.8 | 1, 1.1, 1.2, 1.8 | OTP | No | Yes | 2.0 x 2.0 x 0.55 | -40 to 85°C | VFQFPN | 10 | 0.6817 | ||||||
MicroClock Programmable Clock Generator | MicroClock | 3 | LVCMOS | 0.032768 - 120 | 1 - 120 | 1 | Crystal, LVCMOS | 1 | 1.8 | 1.8 | I2C, OTP | No | Yes | 2.5 x 2.5 x 0.55 | -40 to 85°C | VFQFPN | 12 | 1.626 | ||||||
VersaClock® 3S Programmable Clock Generator | VersaClock 3S | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 5 | LP-HCSL, LVCMOS | 0.032768 - 125 | 1 - 160 | 1 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 3 | 1.8 | 1.8 | 3 | I2C, OTP | No | Yes | 3.0 x 3.0 x 1.0 | -40 to 85°C | VFQFPN | 20 | 1.714 | ||||
VersaClock® 3S Programmable Clock Generator | VersaClock 3S | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 7 | LP-HCSL, LVCMOS | 0.032768 - 125 | 1 - 160 | 1 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | 1.8 | 1.8 | 3 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | 1.541 | ||||
VersaClock® 3S Programmable Clock Generator | VersaClock 3S | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | 1 - 160 | 1 | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 3 | 3.3 | 1.8, 2.5, 3.3 | 3 | I2C, OTP | No | Yes | 3.0 x 3.0 x 1.0 | -40 to 85°C, -40 to 105°C | VFQFPN | 20 | 1.714 | ||||
VersaClock® 3S Programmable Clock Generator | VersaClock 3S | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 7 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | 1 - 160 | 1 | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 5 | 3.3 | 1.8, 2.5, 3.3 | 3 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C, -40 to 105°C | VFQFPN | 24 | 1.471 | ||||
VersaClock® 5 Low Power Programmable Clock Generator | VersaClock 5 | 3 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.7 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | |||||
VersaClock® 6E Programmable Clock Generator for Automotive | VersaClock 6E | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 105°C | VFQFPN | 24 | ||||
VersaClock® 6 Low Power Programmable Clock Generator | VersaClock 6 | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | 6.387 | |||
VersaClock® 6 Low Power Programmable Clock Generator | VersaClock 6 | 3 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | 5.718 | ||||
VersaClock® 6 Low Power Programmable Clock Generator | VersaClock 6 | 4 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 3 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | 5.752 | ||||
VersaClock® 6E Programmable Clock Generator | VersaClock 6E | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5 | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | -40 to 85°C | VFQFPN | 24 | 3.422 | |||
MicroClock Programmable Clock Generator with Embedded Crystal | MicroClock | 3 | LVCMOS | 0.032768 - 100 | 52 | 1 | Crystal (integrated) | 1 | 1.8 | 1, 1.1, 1.2, 1.8 | I2C, OTP | No | Yes | 2.0 x 2.0 x 1.0 | -40 to 85°C | VFQFPN | 10 | 1.113 | ||||||
MicroClock Programmable Clock Generator with Embedded Crystal | MicroClock | 3 | LVCMOS | 0.032768 - 120, 0.03 - 120 | 26 | 1 | Crystal (integrated) | 1 | 1.8 | 1.8 | I2C, OTP | No | Yes | 2.5 x 2.5 x 0.9 | -40 to 85°C | DFN | 12 | 1.951 | ||||||
VersaClock® 3S Programmable Clock Generator with Integrated Crystal | VersaClock 3S | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500 | 25 | 1 | Crystal (integrated) | 3 | 3.3 | 1.8, 2.5, 3.3 | 1 | I2C, OTP | No | Yes | 4.0 x 4.0 x 1.5 | -40 to 85°C | VFQFPN | 24 | 1.612 | ||||
System Synchronizer for IEEE 1588 - Eight Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 54.23 | ||||
System Synchronizer for IEEE 1588 - Four Channels | ClockMatrix | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 35.53 | ||||
System Synchronizer for IEEE 1588 - Four Channels | ClockMatrix | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 41.34 | ||||
System Synchronizer for IEEE 1588 - Two Channels | ClockMatrix | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 31.52 | ||||
System Synchronizer for IEEE 1588 - Four Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.0000005 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8, 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | |||||
Line Card Synchronizer for IEEE 1588 - Eight Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 43.8 | ||||
Line Card Synchronizer for IEEE 1588 - Four Channels | ClockMatrix | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 34.81 | ||||
Line Card Synchronizer for IEEE 1588 - Four Channels | ClockMatrix | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | |||||
Multichannel DPLL / DCO - Eight Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.2 | -40 to 85°C | CABGA | 144 | 38.88 | ||||
Multichannel DPLL / DCO - Four Channels | ClockMatrix | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 28.28 | ||||
Multichannel DPLL / DCO - Four Channels | ClockMatrix | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 4 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 7.0 x 7.0 x 0.8 | -40 to 85°C | VFQFPN | 48 | 23.93 | ||||
Multichannel DPLL / DCO - Four / Eight Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 8 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 28.35 | ||||
Multichannel DPLL / DCO - Two / Eight Channels | ClockMatrix | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 0.0000005 - 1000 | 0.001 - 1000 | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | 8 | 2.5, 3.3 | 1.2, 1.5, 1.8, 2.5, 3.3 | 50 | 0.15 | I2C, SPI | No | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | |||||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 4-Outputs | FemtoClock NG | 4 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 0.212 | 0.78 | 13.2 | I2C | No, Yes | No | 5.0 x 5.0 x 0.9 | -40 to 85°C | VFQFPN | 32 | 11.83 | ||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 6-Outputs | FemtoClock NG | 6 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 0.212 | I2C | No | No | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 13 | ||||
Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 8-Outputs | FemtoClock NG | 8 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 0.212 | 0.78 | 8.3 | I2C | No | No | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 14.19 | ||
FemtoClock™ NG Crystal-to-3.3V, 2.5V LVPECL/LVCMOS Clock Generator with Fanout Buffer | FemtoClock NG | 12 | CMOS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 3 | 2.5, 3.3 | 2.5, 3.3 | 50 | 0.19 | No | No | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 21.97 | |||||
Crystal-to-3.3V, 2.5V Multiple Frequency Clock Generator with Fanout Buffer | FemtoClock NG | 8 | LVDS, LVPECL | 15.16 - 1250 | 10 - 312.5 | 2 | Crystal, HCSL, LVDS, LVPECL | 4 | 2.5, 3.3 | 2.5, 3.3 | 50 | 0.212 | 0.78 | 8.3 | I2C | Yes | No | 7.0 x 7.0 x 0.9 | -40 to 85°C | VFQFPN | 48 | |||
FemtoClock™ NG Universal Frequency Translator | UFT (Gen 3) | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 50 | 0.2 | I2C | Yes | No | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 9.551 | ||||
FemtoClock™ NG Universal Frequency Translator | UFT (Gen 3) | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 50 | 0.35 | I2C | Yes | No | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 6.081 | ||||
FemtoClock™ NG Universal Frequency Translator | UFT (Gen 3) | 4 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 50 | 0.276 | I2C | Yes | No | 6.0 x 6.0 x 0.9 | -40 to 85°C | VFQFPN | 40 | 5.795 | ||||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | UFT (Gen 3) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 2.5, 3.3 | 1.8, 2.5, 3.3 | 45 | 0.28 | I2C, SPI | Yes | No | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 9.973 | ||||
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | UFT (Gen 3) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 4 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.28 | I2C, SPI | Yes | No | 10.0 x 10.0 x 1.0 | -40 to 85°C | VFQFPN | 72 | 12.73 | ||||
FemtoClock NG Universal Frequency Translator (2-in/2-PLL/8-out) | UFT (Gen 3) | 8 | HCSL, LVCMOS, LVDS, LVPECL | 0.008 - 1000 | 0.008 - 875 | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 4 | 2.5, 3.3 | 2.5, 3.3 | 45 | 0.28 | I2C | Yes | No | 8.0 x 8.0 x 0.85 | -40 to 85°C | VFQFPN | 56 | 12.99 | ||||
FemtoClock NG Triple Universal Frequency Translator | UFT | 6 | LVDS, LVPECL | 0.98 - 1300 | 0.008 - 710 | 7 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 3 | 2.5 | 2.5 | 0.333 | I2C | No | Yes | 10.0 x 10.0 x 1.4 | -40 to 85°C | CABGA | 80 | 72.42 | |||||
FemtoClock™ NG 12-Output Clock Generator | FemtoClock Clock Generator | 12 | HCSL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 50 | 0.095 | I2C | No | No | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | |||||
FemtoClock™ NG 12-Output Clock Generator | FemtoClock Clock Generator | 12 | LVDS, LVPECL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 30 | 0.089 | I2C | No | No | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | 14.63 | ||||
FemtoClock™ NG 12-Output Clock Generator | FemtoClock Clock Generator | 12 | LVDS, LVPECL | 10.91 - 2500 | 5 - 1000 | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | 4 | 3.3 | 3.3 | 50 | 0.08 | I2C | No | No | 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 64 | |||||
VersaClock® 7 Programmable Clock Generator Family | VersaClock® 7 | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6 | 16, 24 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 2 | LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | -40 to 85°C | LGA | 32, 40, 48 | ||||
FemtoClock™ 3 Ultra-Low Noise Multi-Frequency Clock Synthesizer | FemtoClock Clock Generator | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6 | 8, 12 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 4 | Crystal, LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 48, 64 | 13.2 | |||
FemtoClock™ 2 Clock Generator | FemtoClock Clock Generator | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 25 - 312.5 | 2 | Crystal, HCSL, LVCMOS, LVDS | 4 | 1.8, 3.3 | 1.8 | 50 | 0.079 | I2C, SPI | No | No | 4.0 x 4.0 x 0.8 | -40 to 85°C | VFQFPN | 24 | 9.134 | ||||
FemtoClock™ 2 Clock Generator | FemtoClock Clock Generator | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 0 | 4 | 1.8, 3.3 | 1.8 | 50 | 0.079 | I2C, SPI | No | No | 4.0 x 4.0 x 1.5 | -40 to 85°C | VFQFPN | 28 | 9.069 | ||||||
VersaClock® 7 Programmable Jitter Attenuator Family | VersaClock® 7 | 10GbE, 25bE, 40GbE, 100GbE, 200GbE, 400GbE, JEDEC JESD2 and more... |
16, 24 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 2 | LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | 50 | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | -40 to 85°C | LGA | 32, 40, 48 | |||
FemtoClock™ 3 Ultra-Low Noise Jitter Attenuator and Multi-Frequency Clock Synthesizer | FemtoClock Clock Generator | 10GbE, 25bE, 40GbE, 100GbE, 200GbE, 400GbE, JEDEC JESD2 and more... |
8, 16 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650 | 1 - 650 | 3 | Crystal, LP-HCSL, LVCMOS, LVDS | 6, 8, 12 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | 50 | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | -40 to 85°C | VFQFPN | 48, 64 | 15.33 | ||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | FemtoClock Clock Generator | 4 | HCSL, LVCMOS, LVDS | 10 - 1000 | 5 - 1000 | 3 | Crystal, HCSL, LVCMOS, LVDS | 4 | 1.8, 3.3 | 1.8 | 50 | 0.079 | I2C, SPI | No | No | 4.0 x 4.0 x 0.8 | -40 to 85°C | VFQFPN | 24 | 9.497 |
Brief overview of the MicroClock™ family of tiny, flexible clock generators designed for wearable, hearable and IoT applications.
Renesas’ New FemtoClock™ 3 Timing Solution Delivers Industry’s Lowest Power and Leading Jitter Performance of 25fs-rms | News | Apr 18, 2024 | |
|
Board Space Is Key for Wearable Products | Blog Post | Jul 27, 2019 |