Image
AC input/Darlington transistor output photocouplers (optocouplers) are optically coupled isolators containing two GaAs infrared light-emitting diodes connected in inverse-parallel. This type operates directly on AC input current and can operate on a low-current AC input because of its Darlington configuration.
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
IC @25 °C (A) |
Target applications |
Function |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series | 2031 Dec | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | ||
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series | 2031 Dec | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 0.5514 | |
AC Input Response Darlington Transistor SOP MULTI Photocoupler Series | 2024 Jul, 2031 Dec | 5 | 40 | 200 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 1.069 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
5 items
|