Image
Renesas offers a broad telecommunications semiconductor portfolio, including products for access and transport, TDM switching, and voice processing. Renesas telecommunication ICs product offerings include:
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 5.0V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | PLCC | 84 | 29.21 x 29.21 x 3.63 | 30.21 |
256 x 256 TSI, 8 I/O at 2Mbps, Variable/Constant Delay, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | TQFP | 64 | 14.0 x 14.0 x 1.4 | |
512 x 512 TSI, 16 I/O at 2Mbps, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | TQFP | 100 | 14.0 x 14.0 x 1.4 | 14.1 |
512 x 512 TSI, 4 I/O at 8Mbps, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | TQFP | 64 | 10.0 x 10.0 x 1.4 | 15.07 |
16K x 16K TSI, 64 I/O at 2/4/8 or 16Mbps, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | PBGA | 208 | 17.0 x 17.0 x 1.76 | |
16K x 16K TSI, 64 I/O at 2/4/8/16 or 32Mbps, Rate-Matching, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | PBGA | 208 | 17.0 x 17.0 x 1.76 | 81.8 |
32K X 32K TSI, 64 I/O at 2/4/8/16 or 32Mbps, Rate-Matching, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | PBGA | 208 | 17.0 x 17.0 x 1.76 | 106.08 |
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 3.3V | Time Slot Interchange (TSI) Digital Switches | -40 to 85°C | PQFP, TQFP | 100 | 14.0 x 14.0 x 1.4, 20.0 x 14.0 x 2.8 | 30.21 |
4-Channel PCM CODEC, 5.0V | PCM CODECs | -40 to 85°C | PLCC | 32 | 13.97 x 11.43 x 2.79 | 5.244 |
4 Channel PCM CODEC, 5.0V | PCM CODECs | -40 to 85°C | PLCC, TQFP | 32, 44 | 10.0 x 10.0 x 1.4, 13.97 x 11.43 x 2.79 | 10.04 |
16-Channel E1 Only Short Haul Line Interface Unit (LIU) | T1/J1/E1 Interface Products | -40 to 85°C | CABGA | 484 | 19.0 x 19.0 x 1.76 | 93.58 |
1 Channel T1 / J1 / E1 Transceiver | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 80 | 14.0 x 14.0 x 1.4 | 37.13 |
2 Channel T1 / J1 / E1 Transceiver | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 100 | 20.0 x 14.0 x 1.4 | 50.48 |
4 Channel T1 / J1 / E1 Transceiver | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 208 | 17.0 x 17.0 x 1.76 | |
8 Channel T1 / J1 / E1 Transceiver | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 256 | 17.0 x 17.0 x 1.76 | 114.81 |
21(+1) Channel E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 640 | 31.0 x 31.0 x 2.23 | |
16(+1) Channel T1/J1/E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 416 | 27.0 x 27.0 x 2.23 | 93.41 |
21(+1) Channel T1/J1/E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 640 | 31.0 x 31.0 x 2.23 | 137.04 |
16-Channel T1/E1/J1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | CABGA | 484 | 19.0 x 19.0 x 1.76 | |
17-Channel T1/E1/J1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 416 | 27.0 x 27.0 x 2.23 | |
8-Channel T1/E1/J1 Short Haul/Long Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 256 | 17.0 x 17.0 x 1.76 | 62.86 |
1 Channel T1/J1/E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 44 | 10.0 x 10.0 x 1.4 | 22.15 |
2 Channel T1/J1/E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 80 | 14.0 x 14.0 x 1.4 | 30.95 |
1 Channel E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 44 | 10.0 x 10.0 x 1.4 | |
2 Channel E1 Short Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 80 | 14.0 x 14.0 x 1.4 | 24.44 |
1 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 44 | 10.0 x 10.0 x 1.4 | |
2 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | CABGA, TQFP | 80, 81 | 8.0 x 8.0 x 1.35, 14.0 x 14.0 x 1.4 | 36.57 |
4 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | TQFP | 128 | 20.0 x 14.0 x 1.4 | 52.4 |
8 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | T1/J1/E1 Interface Products | -40 to 85°C | PBGA | 208 | 17.0 x 17.0 x 1.76 | 92.15 |
3.3V T1/E1/J1 OCTAL FRAMER | T1/J1/E1 Interface Products | -40 to 85°C | PQFP | 128 | 20.0 x 14.0 x 2.7 | 69.08 |
EIA/ITU PABX SLIC with 40mA Loop Feed | Subscriber Line Interfaces (SLICs) | 0 to +70°C | SOICW | 24 | 15.4 x 7.5 x 0.00 | 15.52 |
Single Port, PLC Differential Line Driver | PLC Line Drivers | -40 to +85°C | QFN | 24 | 4.0 x 5.0 x 0.90 | 1.491 |
Single Port, PLC Differential Line Driver | PLC Line Drivers | -40 to +85°C | QFN | 24 | 4.0 x 5.0 x 0.90 | 1.435 |
xDSL Differential Line Driver | Digital Subscriber Line Drivers | -40 to +85°C | QFN | 16 | 4.0 x 4.0 x 0.90 | 2.699 |
Power Line Communication (PLC) | PLC Line Drivers | -40 to +85°C | MSOP-EP, QFN | 10, 16 | 3.0 x 3.0 x 0.00, 4.0 x 4.0 x 0.90 | 4.31 |
WSVGA 24-Bit Long-Reach Video SERDES with Bidirectional Side-Channel | Digital Subscriber Line Drivers | -40 to +85°C | TQFP-EP | 64 | 10.0 x 10.0 x 1.00 | 16.85 |