Image
Renesas' family of analog power modules offers users a fully integrated DC/DC switching buck converter in one package. These modules combine the controller, power FETs, output inductor, and compensation circuitry in a single package minimizing both the external component count and complexity of converter design.
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Current Sharing |
Peak Efficiency (%) |
Configuration |
Control Type |
SYNCH Capability |
Tracking |
Digital Bus |
IQ |
POR |
Switching Frequency Range (Typical) (kHz) |
Pvin (Min) |
Pvin (Max) |
IQ (Max) (μA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor | 2033 Dec | 2.7 | 5.5 | 0.6 | 5 | 4 | No | 95 | No | No | Standard | 10 | Module | 2.7 | ||||||||||
3A Single Channel High Efficiency DC/DC Step-Down Power Module | N/A | 2.6 | 5.5 | 0.6 | 5 | 3 | No | 95 | Current Mode | Yes | No | 13 mA | Yes | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
Dual 3A/Single 6A Step-Down DC/DC Power Module | 2033 Dec | 2.85 | 6 | 0.8 | 5 | 6 | Yes | 95 | Normal | Current Mode | Yes | No | No | 13 mA | No | 2640 - 4000 | 2.85 | 6 | Standard | 23 | Module | iSim | 7.144 | |
5A Single Channel High Efficiency DC/DC Step-Down Power Module | 2033 Dec | 2.6 | 5.5 | 0.6 | 5 | 5 | No | 95 | Current Mode | Yes | No | 18 mA | Yes | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor | 2033 Dec | 2.7 | 5.5 | 0.6 | 5 | 3 | No | 95 | No | No | Standard | 10 | Module | 2.456 |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.
|
Power Modules Continue to Gain Adoption as Benefits Increase Through Innovation | Blog Post | May 22, 2023 |