Renesas' digital power conversion and management ICs combine an integrated synchronous step-down DC/DC converter with key power management functions in a small package, resulting in a flexible and integrated solution.
Renesas' digital power conversion and management ICs combine an integrated synchronous step-down DC/DC converter with key power management functions in a small package, resulting in a flexible and integrated solution.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Five Easy Steps to Create a Multi-Load Power Solution | – | White Paper | 846 KB | |||
AN2016: Digital-DC Control Loop Compensation | – | Application Note | 621 KB | |||
AN2014: System Design Using Digital-DC Devices | – | Application Note | 589 KB | |||
AN2022: Autonomous Sequencing Technology | – | Application Note | 232 KB | |||
AN2010: Thermal and Layout Guidelines for Digital-DC Products | – | Application Note | 1.43 MB | |||
AN2031: Writing Configuration Files for Intersil Digital Power | – | Application Note | 1.01 MB | |||
AN2040: Power Design with Digital-DC Devices | – | Application Note | 1.74 MB | |||
AN2033: Intersil PMBus Command Set for Digital-DC Products | – | Application Note | 1.90 MB | |||
Other | ||||||
Digital-DC Frequently Asked Questions (FAQ) | – | Other | 194 KB |
Topology [Rail 1] | Outputs (#) | Control Type | Input Voltage (Min) (V) | Input Voltage (Max) (V) | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Output Current (Max) [Rail 1] (A) | IQ | Switching Frequency Range (Typical) (kHz) | Peak Efficiency (%) | POR | SYNCH Capability | Qualification Level | Lead Count (#) | Pkg. Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6A Digital Synchronous Step-Down DC/DC Converter with Auto Compensation | Buck | 1 | Digital | 4.5 | 14 | .54 | 5.5 | 6 | 11 mA | 200 - 1000 | 91 | Yes | Yes | Standard | 36 | QFN |
6A Digital Integrated Synchronous Step-Down DC/DC Regulator with Auto Compensation | Buck | 1 | Digital | 4.5 | 14 | 0.54 | 5.5 | 6 | 15 mA | 200 - 1000 | 90 | Yes | Yes | Standard | 36 | QFN |
3A Integrated Digital DC-DC Converter | Buck | 1 | Digital | 4.5 | 14 | 0.54 | 5.5 | 3 | 10 mA | 200 - 1000 | 92 | Yes | Yes | Standard | 36 | QFN |
6A Digital-DC Synchronous Step-Down DC/DC Converter | Buck | 1 | Digital | 4.5 | 14 | 0.54 | 5.5 | 6 | 11 mA | 200 - 1000 | 87 | Yes | Yes | Standard | 36 | QFN |