Renesas' power sequencing controllers are integrated 4-channel controlled-on/controlled-off power supply sequencers with supply monitoring, fault protection and a “sequence completed” signal.
Renesas' power sequencing controllers are integrated 4-channel controlled-on/controlled-off power supply sequencers with supply monitoring, fault protection and a “sequence completed” signal.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Five Easy Steps to Create a Multi-Load Power Solution | – | White Paper | 846 KB | |||
How Green is Your Cloud? | – | White Paper | 295 KB | |||
AN1681: Grounding Techniques | – | Application Note | 509 KB | |||
AN1684: Nonideality of Ground | – | Application Note | 397 KB |
Monitored Inputs | Bias Voltage Range (V) | Sequenced Voltages | Enable | Initial Startup Requirements | Power Down Sequencing | Logic Leval (s) | Monitored Channels for non-compliance | Preset Or Adjustable Sequence | Sequenced Output Control | Advanced Features | Qualification Level | Lead Count (#) | Pkg. Type | iSim Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Power Sequencing Controllers | 4 | 1.5 - 5.5 | 5.5 V | Active High | 4 UVLO 1EN | Yes | TTL | 4 Gates | Adjustable ON & OFF Delay | Charge Pumped 1μA FET Drive | Auto Restart, Low bias current sleep | Standard | 24 | QFN | |
Power Sequencing Controllers | 4 | 1.5 - 5.5 | 5.5 V | Active Low | 4 UVLO 1EN | Yes | CMOS | 4 Gates | Adjustable ON & OFF Delay | Charge Pumped 1μA FET Drive | Auto Restart | Standard | 24 | QFN | |
Adjustable Quad Sequencer | 1 | 2.5 - 12 | 12 V | Active High | UV/OV & EN | Yes | TTL | 4 Simultaneous | Adjustable Delay, Preset Order | Active High, Open Drain | Fault Reporting | Standard | 14 | SOICN | |
Adjustable Quad Sequencer | 1 | 3.3 - 24 | 24 V | Active Low | UV/OV & EN | Yes | TTL | 4 Simultaneous | Adjustable Delay, Preset Order | Active Low, Open Drain | Fault Reporting | Standard | 14 | SOICN | |
Power Sequencing Controllers | 4 | 2.5 - 5.5 | 5.5 V | Active High | 4 UVLO 1EN | Yes | TTL | 4 Gates | Adjustable ON & OFF Delay | Charge Pumped 10μA FET Drive | Auto Restart, Low bias current sleep | Standard | 24 | QFN |