Image
Renesas' power sequencing controllers are integrated 4-channel controlled-on/controlled-off power supply sequencers with supply monitoring, fault protection and a “sequence completed” signal.
Monitored Inputs |
Bias Voltage Range (V) |
Sequenced Voltages |
Enable |
Initial Startup Requirements |
Power Down Sequencing |
Logic Leval (s) |
Monitored Channels for non-compliance |
Preset Or Adjustable Sequence |
Sequenced Output Control |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
Adjustable Quad Sequencer | 1 | 2.5 - 12 | 12 V | Active High | UV/OV & EN | Yes | TTL | 4 Simultaneous | Preset Order, Adjustable Delay | Active High, Open Drain | Fault Reporting | Standard | 14 | SOICN | 1.71 |
|
|
|
---|---|---|
Type | Title | Date |
White Paper | PDF 295 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
3 items
|