Image
Renesas offers a complete portfolio of system supervisory solutions ranging from single to quintuple (five) voltage monitors. In addition, the system management ICs are voltage monitors with small amounts of I2C or SPI software programmable EEPROM memory.
Renesas single-chip sequencing solutions sequence up to four different voltages while providing other useful features such as voltage monitoring, fault protection and reset assertion.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Single, Double or Triple-Output Hot Plug™ Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOT23 | 5 | 2.9 x 1.7 x 0.00 | 1.333 |
CMOS Micropower Over/Under Voltage Detector | Voltage Supervisor & Reset ICs | -40 to +85°C, 0 to +70°C | PDIP, SOICN | 8 | 4.9 x 3.9 x 0.00, 9.7 x 6.6 x 3.94 | 1.683 |
Power Distribution Controllers | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.658 |
12V Power Distribution Controllers | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.672 |
Multiple Voltage Supervisory ICs | Voltage Supervisor & Reset ICs | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 3.945 |
Negative Voltage Hot Plug Controller | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.422 |
High Voltage ORing MOSFET Controller | Oring FET Controllers | -40 to +85°C | QFN, TSSOP | 16, 20 | 5.0 x 4.4 x 0.00, 5.0 x 5.0 x 0.65 | 4.336 |
Low Voltage ORing FET Controller | Oring FET Controllers | -40 to +125°C | DFN, MSOP | 8 | 3.0 x 3.0 x 0.00, 3.0 x 3.0 x 0.90 | 1.866 |
Dual Power Distribution Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN, TSSOP | 14, 16 | 5.0 x 4.4 x 0.00, 8.7 x 3.9 x 0.00 | 3.436 |
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C | Hot Swap/Hot Plug Controllers | 0 to +70°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.377 |
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.216 |
USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.216 |
Adjustable Quad Sequencer | Power Supply Sequencers | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 1.512 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.8348 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.8348 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70 | 3 | 0.0 x 0.0 x 1.90 | 1.114 |
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | 0.4604 | |
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.686 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8348 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.6666 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.7615 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.606 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-28 | 28 | 2.98 x 1.69 mm | 0.6211 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-12 | 12 | 1.3 x 1.8 mm | 0.307 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | 0.3939 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 0.7615 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 0.8494 |
High Voltage GreenFET Load Switch | Load Switches | -20 to +85°C | FC-QFN-12 | 12 | 2.0 x 2.5 mm | 0.8933 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-4 | 4 | 1.0 x 1.0 mm | 0.2404 |
GreenFET Dual N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2747 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2747 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.3717 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.3878 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2586 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-9 | 9 | 1.5 x 2.0 mm |