Image
Renesas' broad portfolio of radiation hardened MOSFET drivers provide highly reliable performance in space and harsh radiation environments.
Driver Type |
Channels (#) |
Output Type |
Peak Output Current IPK (A) |
Input VCC (Min) (V) |
Input VCC (Max) (V) |
Bus Voltage (Max) (V) |
Rise Time (Max) |
Fall Time |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Radiation Hardened Full Bridge N-Channel FET Driver | Full Bridge | Synchronous | 2.5 | 12 | 15 | 80 | 65 | 60 | 300 | 50 | , SEL free | 20 | CFP | -55 to +125°C, -55 to 125°C | 5962F9961702V9A, 5962F9961702VXC | 5962-99617 | PROTO, QML Class V (Space) | ||
Radiation Hardened Dual, Inverting Power MOSFET Drivers | Low Side | 2 | Inverting | 2 | 12 | 18 | 75 | 75 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9951104V9A, 5962F9951104VXC | 5962-99511 | QML Class V (Space) | ||
Radiation Hardened, Dual, Inverting Power MOSFET Driver | Low Side | 2 | Inverting | 2 | 12 | 18 | 75 | 75 | 300 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9951102QXC, 5962F9951102VXC | 5962-99511 | PROTO, QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened Dual, Inverting Power MOSFET Driver | Low Side | 2 | Inverting | 2 | 12 | 18 | 75 | 75 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9951103V9A, 5962F9951103VXC | 5962-99511 | QML Class V (Space) | ||
Radiation Hardened, Dual, Inverting Power MOSFET Driver | Low Side | 2 | Inverting | 2 | 12 | 18 | 75 | 75 | 300 | , SEL free | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F9951101QXC, 5962F9951101V9A, 5962F9951101VXC | 5962-99511 | PROTO, QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Low Side | 2 | Non-inverting | 2 | 12 | 18 | 75 | 75 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9956004V9A, 5962F9956004VXC | 5962-99560 | QML Class V (Space) | ||
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Low Side | 2 | Non-inverting | 2 | 12 | 18 | 75 | 75 | 300 | , SEL free | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F9956002QXC, 5962F9956002V9A, 5962F9956002VXC | 5962-99560 | QML Class Q (Military), QML Class V (Space) | |||
Dual, Noninverting Power MOSFET Radiation Hardened Drivers | Low Side | 2 | Non-inverting | 2 | 8 | 18 | 75 | 75 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9956006V9A, 5962F9956006VXC | 5962-99560 | QML Class V (Space) | ||
Dual, Noninverting Power MOSFET Radiation Hardened Drivers | Low Side | 2 | Non-inverting | 2 | 8 | 18 | 75 | 75 | 300 | , SEL free | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F9956005V9A, 5962F9956005VXC | 5962-99560 | QML Class V (Space) | |||
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Low Side | 2 | Non-inverting | 2 | 12 | 18 | 75 | 75 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9956003V9A, 5962F9956003VXC | 5962-99560 | QML Class V (Space) | ||
Radiation Hardened Dual, Non-Inverting Power MOSFET Drivers | Low Side | 2 | Non-inverting | 2 | 12 | 18 | 75 | 75 | 300 | , SEL free | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F9956001QXC, 5962F9956001V9A, 5962F9956001VXC, 5962R9956002TXC | 5962-99560 | QML Class Q (Military), QML Class T (Space Lower Level) and more... |
|||
Radiation Hardened Complementary Switch FET Driver | Low Side | 2 | Complementary | 3 | 10 | 18 | 50 | 50 | 300 | 50 | , SEL free | 16 | CFP | -55 to +125°C | 5962F0052103V9A, 5962F0052103VXC | 5962-00521 | QML Class V (Space) | ||
Complementary Switch MOSFET Driver | Low Side | 2 | Complementary | 3 | 10 | 18 | 50 | 50 | 300 | , SEL free | 16 | CFP, PDS | -55 to +125°C, -55 to 125°C | 5962F0052101QXC, 5962F0052101V9A, 5962F0052101VXC | 5962-00521 | PROTO, QML Class Q (Military), QML Class V (Space) | |||
Radiation Hardened High Frequency Half Bridge Drivers | Half Bridge | 1 | Synchronous | 1.5 | 12 | 20 | 130 | 60 | 60 | 300 | 50 | , SEL free | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F9953603V9A, 5962F9953603VXC | 5962-99536 | QML Class V (Space) | |
Radiation Hardened High Frequency Half Bridge Drivers | Half Bridge | 1 | Synchronous | 1.5 | 12 | 20 | 130 | 60 | 60 | 300 | , SEL free | 16 | CFP | -55 to +125°C | 5962F9953602QXC, 5962F9953602V9A, 5962F9953602VXC | 5962-99536 | PROTO, QML Class Q (Military), QML Class V (Space) | ||
Radiation Hardened 9A, Non-Inverting Power MOSFET Drivers | Low Side | 1 | Non-inverting | 9 | 7 | 18 | 105 | 90 | 300 | , SEL free | 16 | CFP | -55 to +125°C | 5962F0152101QXC, 5962F0152101V9A, 5962F0152101VXC | 5962-01521 | PROTO, QML Class Q (Military), QML Class V (Space) | |||
9A, Non-Inverting Power MOSFET Drivers | Low Side | 1 | Non-inverting | 9 | 8 | 18 | 135 | 135 | , - | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962F0324801QXC, 5962F0324801V9A, 5962F0324801VXC | PROTO, QML Class Q (Military) and more... |
|||||
Radiation Hardened, SEE Hardened, Non-Inverting, Quad CMOS Driver | Low Side | 4 | Non-inverting | 2 | 4.5 | 16.5 | 20 | 20 | 10 | 40 | 16 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962D0823001QXC, 5962D0823001VXC | 5962-08230 | PROTO, QML Class Q (Military), QML Class V (Space) | PSPICE |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Application Note | PDF 338 KB | |
3 items
|