API Builder SAIC101 is a coding assistance tool for editing the API for controlling the Smart Analog IC101, generating various sample code that uses the edited API, and assisting integration work. All operations, from editing the API and selecting sample code, to output, can be performed easily using a GUI (graphical user interface).

Features

  • Automatically integrate SAIC101 sample code into project files created using CS+ or e2 studio.
  • Use a GUI to easily edit serial interface settings to suit your system environment and apply to API.
  • Select an integrating target from the various sample code that uses the edited API, and generate sample C source code for an RSK (Renesas Starter Kit) board.*2
  • Notes:
    1. The Renesas integrated development environments (IDE) that are currently supported are CS+ and e2 studio.
    2. Currently, only Renesas Starter Kit for RL78/L13 is supported.

Release Information

Target Devices

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
Smart Analog IC101 API Specification 日本語 Application Note PDF 1.65 MB
Smart Analog IC101 How to Use Smart Analog IC101's API and Sample Code for Other MCUs 日本語 Application Note PDF 989 KB
- Smart Analog IC101 Useful Examples of SAIC101 Sample Code 日本語 Application Note PDF 709 KB
Smart Analog IC101 Tutorial for Sample Code Introduction and API Builder SAIC101 (RL78/L13) 日本語 Application Note PDF 3.92 MB
Smart Analog IC101 Useful Examples of SAIC101 Sample Code 日本語 Application Note PDF 709 KB
Downloads
Smart Analog IC101 Useful Examples of SAIC101 Sample Code - Sample Code 日本語 Sample Code ZIP 2.22 MB
- Smart Analog IC101 Useful Examples of SAIC101 Sample Code - Sample Code 日本語 Sample Code ZIP 2.22 MB
Other
Coding assistance tool API Builder SAIC101 日本語 Software & Tools - Others ZIP 1.23 MB

Software & Tools

Title Type Description Company
CS+ IDE and Coding Tool Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] Important: CS+ is not generally promoted to U.S. and European customers. Renesas
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE). (Note: You need to install compiler separately as an additional software) [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ] Renesas

News & Additional Resources

Hardware Requirements

Supported OS Windows® 8 (32-bit or 64-bit), Windows® 7 (32-bit or 64-bit)
Other software requirements in addition to Windows OS .NET Framework 4 or later