Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator can be connected to the user system by equipping with accessories such as converter boards accomodate your target MCU. Accessories dedicated to the MCUs may be supplied with the compact emulator. We also prepare combined packages of the compact emulator and accessories you will need for some of the M16C and the H8 families.

Features

  • Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
  • This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
  • Learn More

Release Information

Details of upgrade (See Tool News)
Operating Environment

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
Information on Accessories for Connecting an Emulator to the System 日本語 Manual PDF 3.22 MB
Tool News
Information on Our Compact Emulators Bearing the CE Marking 日本語 Tool News - Notification PDF 194 KB
A Note on Using the M16C R8C Debugger Package and the KD30 Monitor Debugger 日本語 Tool News - Note PDF 195 KB
A Note on Using Emulator Debuggers M3T-PD308F, M3T-PD30F, and M3T-PD30MF 日本語 Tool News - Note PDF 194 KB

Components

  • Emulator main unit
  • Emulator debugger
  • Limited-edition Cross tools
  • Interface cables
  • User's manual, etc.

Please prepare a power source unit (5V/2A) for Compact Emulator separately which meets the following specification.

Image
cpe-plu-en

Product Lineups

Please check the emulator name and required optional accessories for your target device, before you purchase a compact emulator.

Supported MCUs Compact Emulator Accessories
(Converter board, etc.)
(Sold Separately)
Famies Series Groups
M16C M32C/80 M32C/81, 82, 83 Made by Sunny Giken Inc.
Contact Sunny Giken Inc. for the details.
M32C/80 Note5, 84, 85, 86, 8A Note5 M30850T3-CPE Note4 Accessories Sold Separately Note7
M32C/87 M30870T2-CPE Accessories Sold Separately Note7
M16C M16C/80 M16C/80 M30800T-CPE Note2 Accessories Sold Separately Note7
M16C/60 M16C/62A M30620T-CPE Note2 Accessories Sold Separately Note7
M16C/62P M3062PT3-CPE Accessories Sold Separately Note7
M16C/6S Note1
M16C/6K (M16C/6K9) M306K9T2-CPE Note2 -
M16C/30 M16C/30P M3062PT3-CPE Accessories Sold Separately Note7
M16C/Tiny M16C/26A
M16C/28
M16C/29
M3028BT2-CPE Note3 Accessories Sold Separately Note7
R8C/Tiny R8C/10 -17, R8C/18, 19
R8C/1A, 1B
R8C/20 - 29, 2A - 2D
R8C/2K, 2L
R0E521000CPE00 Accessories Sold Separately Note7
H8 H8/300H Tiny H8/3664, H8/3694, H8/3687
H8/3672, H8/36014,H8/36049
H8/36064, H8/36077, H8/36079
H8/36087, H8/36094
R0E436640CPE00 Accessories Sold Separately Note7
740 38000 M38000T2-CPE Note6 Accessories Sold Separately Note7
740
7200
720 4500 4508, 4509 M34509T2-CPE Note2 Accessories Sold Separately Note7
4518, 4519 M34519T2-CPE Note2 Accessories Sold Separately Note7
4552, 4553, 4556 M34552T2-CPE Note2 Accessories Sold Separately Note7
4559 M34559T2-CPE Note2 Accessories Sold Separately Note7
455A M3455AT2-CPE Note2 Accessories Sold Separately Note7
4571 M34571T2-CPE Note2 Accessories Sold Separately Note7
720 4282, 4283 M34282T2-CPE Note2 Accessories Sold Separately Note7
4286 M34286T2-CPE Note2 Accessories Sold Separately Note7

Notes:

  1. Using with the converter board M306S0T-PRB allows to configure a M3062PT3-CPE emulation system for M16C/6S Group M306S0.
  2. An emulator debugger come with this product does not use the High-performance Embedded Workshop based graphical interface.
  3. M3028BT2-CPE is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24MHz.
  4. M30850T3-CPE is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.
  5. M32C/80 and M32C/8A groups require a dedicated emulation memory board R0E330850MSRC0 to debug, since these groups support a microprocessor mode only.
  6. Emulator MCU is required.
  7. In order to connect to the user system in combination with the compact emulator, accessories are needed to be purchased separately according to the MCU you use. However, some of compact emulators include them in their packages.