As a sophisticated on-chip debugging emulator and flash programmer, the E20 emulator provides enhanced trace functions and RAM monitoring functions for RX600 and RX700 products, and the full basic debugging functionality of the E1 emulator. It is capable of large-capacity tracing for enhanced debugging in combination with MCUs that incorporate trace output functionality.

Topics

Features

  • Enhanced functions for faster debugging [Learn More :On-chip Debuggers Performance Property]
    In addition to all the debugging functions of the E1, the E20 supports powerful functionality such as larger trace capacity and realtime RAM monitoring. In addition, coverage function is supported on some MCUs of RX64M and RX71M Group.。
  • Also functions as an on-board programmer.
    Can be used as an on-board programming tool after the debugging, enabling smooth evaluation of the MCU.
  • Optimally suited for evaluating analogue functions such as A/D and D/A properties.
    Electrical characteristics are the same as those of the actual MCU, since the actual MCU is used for debugging.
  • Serial, JTAG and LPD connections are supported.
    For the communication system, serial, JTAG or LPD connection can be selected as required by the type of the target MCU.
  • Simple connection
    Connection requires only a connector mounted on the user system, thus significantly reducing the possibility of loose connection.
  • Environmentally friendly material
    The casing is made of plant-derived polylactide (PLA).
  • Learn More

Release Information

Purpose of use Software to be used Target devices Note1 Latest Version Released Operating Environment
On-chip Debugging CS+
*Evaluation Software Download
RX, RL78, RH850
[More details]
Functions Supported by CS+ (PDF | English, 日本語)
V8.05.00 Jan. 20, 2021 Operating Environment
e² studio
*Download
RX
[More details]
*See "Release notes".
(64-bit version)
2021-04
Apr. 13, 2021
(32-bit version)
V7.8.0
Apr. 20, 2020
IAR Embedded Workbench Note2 RX, RL78, RH850 Contact IAR Systems.
Green Hills Multi Note2 RH850 Contact Green Hills Software.
Flash Programming Renesas Flash Programmer V3
*Evaluation Software Download
RL78, RX, RH850
[More details]
List of MCUs supported by Renesas Flash Programmer V3 (PDF | English, 日本語)
V3.08.02 Apr. 13, 2021 Operating Environment

Notes:

  1. For details when using devices of V850 family, 78K0R, 78K0, or R8C family, see E1/E20 software for V850, 78K0R, 78K0, or R8C MCU >>.
  2. As for tools produced by partners, contact them directly.

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
On-chip Debuggers Performance Property 日本語 Manual PDF 213 KB
E1/E20/E2 Emulator, E2 Emulator Lite Additional Document for User's Manual (Notes on Connection of RL78) 日本語 Manual PDF 695 KB
CS+ V8.05.00 Integrated Development Environment User's Manual: RH850 Debug Tool 日本語 Manual PDF 4.88 MB
CS+ V8.05.00 Integrated Development Environment User's Manual: RL78 Debug Tool 日本語 Manual PDF 5.66 MB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/P1M-C and RH850/P1H-C) 日本語 Manual PDF 932 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/P1L-C) 日本語 Manual PDF 918 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/P1M-E) 日本語 Manual PDF 951 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/E1M-S2) 日本語 Manual PDF 902 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/D1L and RH850/D1M) 日本語 Manual PDF 1.07 MB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/F1K) 日本語 Manual PDF 1003 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/C1H and RH850/C1M) 日本語 Manual PDF 907 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/E1L and RH850/E1M-S) 日本語 Manual PDF 911 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/F1KH and RH850/F1KM) 日本語 Manual PDF 1016 KB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/P1M) 日本語 Manual PDF 1.02 MB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/F1H and RH850/F1M) 日本語 Manual PDF 1.06 MB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/F1L) 日本語 Manual PDF 1.03 MB
E1/E20 Emulator, E2 Emulator Additional Document for User's Manual (Notes on Connection of RH850/C1M-A) 日本語 Manual PDF 907 KB
E1/E20 Emulator, E2 Emulator Lite Additional Document for User's Manual(Notes on Connection of RL78)(for RL78/G10, RL78/G1M, RL78/G1N) 日本語 Manual PDF 764 KB
Renesas Flash Programmer V3.06 Flash memory programming software User's Manual 日本語 Manual PDF 1.00 MB
E1/E20/E2Emulator, E2Emulator Lite Additional Document for User's Manual(Notes on Connection of RX Devices) 日本語 Manual PDF 1.26 MB
E1/E20/E2 Emulator for the RH850 Family and the RH850 Pod for IE850 日本語 Manual PDF 340 KB
RTE7701020DMB00000J User's Manual (Debugging MCU Board for 80-pin 0.5mm-pitch LQFP of RH850/F1L Group) Manual PDF 1.07 MB
RTE7701015DMB00000J User's Manual (Debugging MCU Board for 64-pin 0.5mm-pitch LQFP of RH850/F1L Group) Manual PDF 1.12 MB
RTE7701010DMB00000J User's Manual (Debugging MCU Board for 48-pin 0.5mm-pitch LQFP of RH850/F1L Group) Manual PDF 954 KB
CubeSuite+ V2.02.00 Integrated Development Environment User's Manual: RL78 Debug[CS+ for CA,CX] 日本語 Manual PDF 10.39 MB
CubeSuite+ V2.00.00 Integrated Development Environment User's Manual: V850 Debug 日本語 Manual PDF 11.78 MB
Migration to CubeSuite+ Integrated Development Environment for RL78 Family (On-chip Debug) - Migration from R8C, M16C to RL78 日本語 Guide PDF 3.36 MB
Migration to CubeSuite+ Integrated Development Environment for RL78 Family (On-chip Debug) - Migration from H8, H8S, H8SX to RL78 日本語 Guide PDF 3.29 MB
Integrated Development Environment for RX Family - Migration to CubeSuite+ (Emulator) 日本語 Guide PDF 2.00 MB
CubeSuite+ V1.01.00 Integrated Development Environment User's Manual: 78K0R Debug 日本語 Manual PDF 8.60 MB
CubeSuite+ V1.01.00 Integrated Development Environment User's Manual: 78K0 Debug 日本語 Manual PDF 8.54 MB
Application Notes & White Papers
RH850 Introducing Methods of Debugging Devices Incorporating an Initially Stopped Core and Devices in Standby Mode 日本語 Application Note PDF 1.17 MB
On-Chip Debugging Emulator E1/E20 Application Note: CubeSuite+ Troubleshooting Guide (for RX600, RX200 Series) 日本語 Application Note PDF 573 KB
On-Chip Debugging Emulator E1/E20 Troubleshooting Guide (for the RX600 Series) Application Note PDF 415 KB
External Flash Definition Editor Application Note Creating a Custom Program Application Note PDF 525 KB
Downloads
e² studio 2021-04 installer for Windows 日本語 Upgrade - IDE ZIP 1,816.26 MB
CS+ Device Information for RH850 V8.04.01 日本語 Upgrade - IDE ZIP 89.87 MB
e² studio 2020-10 installer for Windows 日本語 Upgrade - IDE EXE 1,618.03 MB
e² studio 2020-10 Linux Host 日本語 Upgrade - IDE XZ 570.04 MB
CS+ for CC Device Information for RL78 V8.04.00 日本語 Upgrade - IDE ZIP 15.80 MB
CS+ for CC Emulator Utilities V1.03.00 日本語 Upgrade - IDE ZIP 14.18 MB
CS+ for CA,CX Emulator Utilities V1.03.00 日本語 Upgrade - IDE ZIP 12.67 MB
CS+ for CC Device Information for RL78 V8.03.00 日本語 Upgrade - IDE EXE 16.35 MB
CS+ for CA,CX Emulator Utilities V1.01.00 日本語 Upgrade - IDE EXE 9.22 MB
e² studio 6.3.0 installer (Offline installer) 日本語 Upgrade - IDE EXE 952.89 MB
CS+ for CC Emulator Utilities V1.02.00 日本語 Upgrade - IDE EXE 11.13 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
USB Driver for Renesas E-Series V1.01.00 日本語 Upgrade - IDE EXE 5.82 MB
MCU Files Updater for RX E1/E20 Emulator Debugger 日本語 Upgrade - Debugger EXE 3.52 MB
E1, E20 Self-Checking Program V.1.01.00 日本語 Software EXE 1.50 MB
RX E1/E20 Emulator debugger V.1.03.00 日本語 Upgrade - Debugger EXE 110.93 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Renesas E-Series USB Driver V.1.02 Release 00 日本語 Upgrade - IDE EXE 3.25 MB
[Evaluation Software] C/C++ Compiler Package for RX Family V.1.02 Release 01 日本語 Evaluation Software EXE 122.97 MB
External Flash Definition Editor V.1.00 Release 01 日本語 Upgrade - Programmer ZIP 648 KB
R8C E1/E20 Emulator debugger V.1.01.00 日本語 Upgrade - Debugger EXE 111.40 MB
- External Flash Definition Editor Custom Program 日本語 Sample Code ZIP 84 KB
Tool News
[Notes] E20 Emulator, E1 Emulator, E2 Emulator, E2 Emulator Lite 日本語 Tool News - Note PDF 183 KB
[Upgrade to revision] CS+ Device Information for RH850 V8.04.01 日本語 Tool News - Release PDF 92 KB
[Upgrade to revision] Renesas Flash Programmer V3.08.00 日本語 Tool News - Release PDF 83 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 243 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 150 KB
[Notes] Renesas Flash Programmer 日本語 Tool News - Note PDF 147 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 159 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 92 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 127 KB
[Notes] CS+, Cubesuite+, e² studio Integrated Development Environment 日本語 Tool News - Note PDF 168 KB
New On-Chip Debugging Emulators E1 and E20 Released Tool News - Release PDF 309 KB

Specifications

Note that some functions shown here may not be supported under the IDE you use. Performance property and Connection system also vary depending on the MCU type. The specific features of the E20 emulator such as the large trace function and the real-time RAM monitor function are available only when using with MCUs of the RX600 or RX700 series. When using with MCUs of other than the RX600 or RX700 series, the supported functions for debugging correspond to those of the E1 emulator.

  • Connection system
  • Break function
  • Trace function
  • Memory reference and change while executing the program
  • Performance measurement
  • Real-time RAM monitor
  • C0 Coverage
  • Hot plug-in
See On-chip Debuggers Performance Property (PDF | English, 日本語).
On-board programming Supported
User interface 38-way cable
[2-5767004-2 (product of Tyco Electronics Corporation)]
14-way cable Note1
[7614-6002 (product of 3M Co., Ltd.) and 2514-6002 (product of 3M Limited)]
PC Interface USB 2.0, full speed and high speed
Target board connection Via attached user I/F cable (Connection signals vary by the target MCU type.)
User's resource possession Some MCUs possess the port peripheral functions.
Power supply Not supported
Power voltage 1.8V to 5.5V (depending on the target MCU)
External dimension
(Except the protruding parts)
114.9 mm×74.2 mm×19.2 mm
Conformance with overseas standards European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Note:

  1. The available debugging function corresponds to that of E1 Emulator. Even when using with E20, the large trace function and Real-time RAM monitor, specific functions of E20, are not supported.

Components

  • E20 Emulator main unit
  • USB cable
  • User's system I/F cable
  • 38-pin/14-pin converter adapter [R0E000200CKA00] *Available for purchase in single unit.
  • Software CD-ROM
    • Installation guide
    • Self-Checking Program
    • USB driver
    • E1/E20 Emulator User's Manual

System Configuration

Image
System Configuration

>> Refer to the system configuration in case of using the E20 emulator as a flash programmer

Optional Products

Following optional products are provided to facilitate the use of the E20 emulators. Please make sure to choose the products that match MCUs you use.

Conversion Adapter

Converts the number and pitch of the pins in the connector for the connection with the emulator.

  MCUs
RX RL78 RH850 V850 78K R8C
38-Pin Conversion Adapter for the E1 Emulator
QB-F14T38V850-01
QB-F14T38V850-01 User's Manual (14-Pin to 38-Pin Conversion Adapter for E1 Emulator) (PDF)
An adapter for changing to a 14-pin user interface for connection to a Mictor connector mounted on a V850-based target system

lens

38-Pin to 14-Pin Conversion Adapter for the E20 Emulator
(Bundled with the E20 Emulator)
R0E000200CKA00
R0E000200CKA00 User's Manual (38-Pin to 14-Pin Conversion Adapter for E20 Emulator) (PDF | English, 日本語)
An adapter for converting the 14-pin/2.54-mm pitch connector on the head of the emulator user interface cable to a 14-pin/1.27-mm pitch connector
lens lens lens lens lens lens

lens Available | — Not Available

Isolator

Enables debugging in an environment where there is a difference in potential between the user system GND and the host PC GND.

  MCUs
RX RL78 RH850 V850 78K R8C
Isolator for the E20 Emulator
R0E000200ACB10
R0E000200ACB10 User's Manual (Isolator for E20 Emulator) (PDF | English, 日本語)
(For the RX family)
lens Note1

lens Available | — Not Available

Note:

  1. The isolator is not usable in combination with the debug MCU board for the RX71M group.

Debug MCU Board

Enables the incircuit connection of the emulator with the user's system. This board allows you to use enhanced debugging functions. The applicable debugging function varies depending on the MCU type.

  MCUs
RH850
Debug MCU Board for RH850
Supported devices for Debug MCU Board for RH850 Family [On-chip Debugger] (PDF | English, 日本語)
This board enables use of the trace function even if the target MCU does not have a trace function. The Debug MCU Board is for use in combination with a separately available 176-pin (with internal trace function) MCU of the RH850/F1L group.

Note: The package of the Debug MCU Board does not include the MCU. Please purchase it separately. For details, contact either a Renesas Electronics Corporation representative (responsible for sales) or distributor.

lens

lens Available | — Not Available

System configuration
Image
System Configuration
  MCUs
RX
Debug MCU Board for RX Family
Supported devices for Debug MCU Board for RX Family [On-chip Debugger] (PDF | English, 日本語)
This board enables the use of all user port pins of the MCU in the user system. The E20 emulator occupies some of the pins for control of the emulator and the output of trace information, and these pins must be connected with a 38-pin connector attached to the E20 emulator on the user system. However, the Debug MCU board enables the use of all user port pins because connection with a 38-pin connector on the user system is not required.
You can also obtain trace information even while using an MCU that does not have a trace function.
lens

lens Available | — Not Available

System configuration
Image
System configuration

Design Support

E20 emulator [R0E000200KCT00] Information for Users

Target Devices

As the supported devices are different depending on the software you use, refer to the "Target devices" in Release information.