The E30A Emulator is an on-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100 Series MCUs. NSD is Renesas original OCD (On-chip Debugger).

Features

  • OCD (On Chip Debugger) method
    • No probing the MCU's foot pattern is necessary, and free from worry about degradation of a MCU signal.
    • No dedicated evaluation chip or packaged components required to debug the user system.
    • Newly-developed NSD method (Emulator connection method)
      • Allows emulator to debug the user system just connecting it to one coaxial cable.
      • A dedicated coaxial cable which comes with the product is 1.8 meters in length and is flexible.
  • Learn more

Release Information

R32C/100 E30A Emulator debugger

Latest Ver.: V.1.02 Release 00
Released: Feb 21, 2011

Details of upgrade (See Tool News)

Operating Environment

 

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
E30A Emulator User's Manual 日本語 Manual PDF 1.00 MB
External Flash Definition Editor User's Manual (R20UT1966EJ0101) 日本語 Manual PDF 2.54 MB
R32C/100 E30A Emulator Debugger V.1.02 User's Manual 日本語 Manual PDF 3.51 MB
Application Notes & White Papers
E30A Emulator for the R32C/100 Series Application Note How to Use Trace and Section Time Measurement Events Application Note PDF 962 KB
Downloads
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Renesas E-Series USB Driver V.1.02 Release 00 日本語 Upgrade - IDE EXE 3.25 MB
External Flash Definition Editor V.1.00 Release 01 日本語 Upgrade - Programmer ZIP 648 KB
R32C/100 E30A Emulator Debugger V.1.02 Release 00 Upgrade 日本語 Upgrade - Debugger EXE 92.55 MB
High-performance Embedded Workshop V.4.05.01 Full Update Upgrade - IDE EXE 58.81 MB
High-performance Embedded Workshop V.4.05.01 Differential Update(From V.4.05.00) Upgrade - IDE EXE 8.78 MB
Tool News
Note on Using Simulator Debugger and Emulator Debugger for R32C Series 日本語 Tool News - Note PDF 204 KB
Note on Using Emulator Debuggers for E1, E20, and E30A Emulators 日本語 Tool News - Note PDF 203 KB
Note on Using Renesas-Made Emulators --Problem with Using Emulators Connected to Windows 7-Installed PCs-- 日本語 Tool News - Note PDF 321 KB
Note on Using R32C/100 E30A Emulator Debugger V.1.02 Release 00 日本語 Tool News - Note PDF 203 KB
R32C/100 E30A Emulator Debugger Revised to V.1.02 Release 00 日本語 Tool News - Release PDF 203 KB
A Note on Using R32C/100 E30A Emulator Debugger V.1.01 Release 00 日本語 Tool News - Note PDF 200 KB
E30A Emulator Supports More MCUs 日本語 Tool News - Release PDF 314 KB
The Beta Versions of USB drivers (for Renesas Emulators) Compatible with the 64-Bit Edition of Microsoft Windows(R) 7 Released 日本語 Tool News - Release PDF 291 KB
R32C/100 E30A Emulator Debugger Revised to V.1.01 Release 00 日本語 Tool News - Release PDF 195 KB
Supported MCUs Increased in R32C/100 E30A Emulator Debugger 日本語 Tool News - Release PDF 193 KB
The On-Chip Debugging Emulator--E30A-- for the R32C/100 MCU Series Released 日本語 Tool News - Release PDF 199 KB
Extra-Charge Upgrade Service of the E30 On-Chip Debugging Emulator Provided 日本語 Tool News - Release PDF 196 KB
Other
External Flash Definition Editor V.1.00 Release 01 Release Notes 日本語 Release Note PDF 91 KB
R32C/100 E30A Emulator Debugger V.1.02.00 Release Notes 日本語 Release Note PDF 209 KB

Specifications

Item Description
Product part number R0E00030AKCT00
Applicable MCU M16C Family R32C/100 Series
  • R32C/111 Group
  • R32C/116, 117, 118 Group
  • R32C/120, 121 Group
  • R32C/142 Note1, 145 Group
  • R32C/151, 152, 153, 156, 157 Group
  • R32C/160, 161 Group
Available MCU mode Single-chip mode
Memory expansion mode
Max. operating frequency 100MHz (CPU clock)
Emulation memory Not available (internal flash ROM used as emulation memory)
Software break Max. 256 points (implemented by instruction replacement)
Execution Address break Max. 8 points (execution address/ data access)
  • Trace point/ time measurement event
  • Only address and R/W attribute specifiable for data access break
  • One data comparison breakpoint specifiable in software
Hardware break
Combinatorial break point OR/ status transition (in forward direction)
Trace mode Trace priority/ MCU execution priority specifiable
Trace capacity 8M events (Trace Priority)/ 512 events (MCU execution priority)
Trace contents Branch source and Branch destination/ conditional branch/ data access
Trace event Max. 8 points/ 4 areas (prefetch address/ data access)
  • Trace point/ time measurement event
  • Start/ end/ extraction event specifiable
Time measurement Execution time (between Go-Stop, 32-bit CPU clock counter)
Interval time 3 points (between data access, 40-bit counter)
RAM monitor Specifiable in byte or word unit
  • pseudo-RAM monitor realized by software (one event used)
Coverage Not available
Simultaneously usable functions by operation mode   Break Trace Execution Time RAM Monitor
Execution Address Data Access Address Range Data Comparison
Trace trace-priority lens lens

-

-

lens

-

-

MCU execution priority lens lens

-

lens lens

-

-

Time measurement lens lens

-

-

-

lens

-

RAM monitor lens lens lens

-

-

-

lens
Writer

-

-

-

-

-

-

-

Host machine I/F USB 2.0(High Speed)
Target I/F 2-pin (50Ω coaxial cable)
3-pin (via coaxial converter board)
8-pin (via option board)
Target I/F signal NSDport, GND (When using coaxial cable/ coaxial converter board)
NSDport, GND, Vcc1, Vcc2, RESET# (When using option board)
Targetless debugging Not available
Emulator power supply Supplied from the included AC adapter
Target MCU power supply Supplied from a user system
Target host PC (OS) Refer to Operating Environments of Products.
Outside dimension
(except the protruding part)
Width: 136.3mm, depth: 104.0mm, height: 36.8mm
Weight Approx. 300g
Operating Environment Temperature: 5ºC to 35ºC (No condensation)
Storage Environment Temperature: -10ºC to 60ºC (No condensation)
Overseas standard European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Note:lens Available | — Not Available

  1. When using E30A emulator with the device, please select the following MCU file name.
Using device Selecting MCU file
MCU Group Device name
R32C/142 Group R5F6442F \McuFiles\R32C_145\R5F6445F_E30A.mcu
R32C/142 Group R5F6442H \McuFiles\R32C_145\R5F6445H_E30A.mcu

Components

  • E30A Emulator main unit
  • AC adapter
  • AC power cable
  • USB I/F cable
  • Target I/F cable
  • Coaxial connector
  • Coaxial converter board
  • Connector for coaxial converter board
  • Option I/F cable
  • Option board
  • Option board connector
  • Software CD-ROM

System Configuration

Image
e30-sys