The IE850 is equipped with a rich variety of debugging functions, such as event, trace, and time measurement functions.

Features

  • Large Trace Capacity
    The IE850 supports a larger (512-KB) frame for tracing than the earlier product, the IECUBE for the V850 family, which supported a 256-KB frame as the capacity for trace information. Furthermore, you can also extend the trace capacity to 2.25 GB (128 Mframes) by using the optional QB-V850E2-SP product, which is usable with the Multi IDE from Green Hills Software, LLC.
  • The CS+ IDE from Renesas can realize various analytical features such as the percentage of functions executed, graphical display of variables, and visualization of function call relationships.
  • Rich Variety of Debugging Functions
    As a full-spec. emulator, the IE850 is equipped with a rich variety of debugging functions. Along with basic functions such as stepped execution, breaks and RAM monitoring, it also supports time measurement, tracing and measurement of coverage for more efficient system development.
  • Superb Versatility
    The IE850 is used by combining the IE850 main unit part with a pod section. By exchanging emulation pods to suit the MCUs you are using, the emulator can support any series of RH850 and V850E2M microcontrollers.

Release Information

Software to be used Target devices Latest Version Released Operating Environment
CS+
*Evaluation Software Download
RH850 Note1, V850
[More details]
V8.05.00 Jan. 20, 2021 Operating Environment
IAR Embedded Workbench Note2 RH850, V850 For the details, contact IAR Systems.
Green Hills Multi Note2 RH850, V850 For the details, contact Green Hills Software.

Notes:

  1. Rewrite the data in the QB-V850E2 (main unit) when debugging systems that include MCUs of the RH850 family. For the details, see Data rewriting for debugging the RH850 family MCU (Preparation for the system).
  2. As for tools produced by partners, contact each company directly.
  • As target devices, In addion to the above, the IE850 supports MCUs, R7F701417 and R7F701437, as well.

Details of upgrade (See Tool News)

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
CS+ V8.05.00 Integrated Development Environment User's Manual: RH850 Debug Tool 日本語 Manual PDF 4.88 MB
Product Lineup (IE850 for V850E2M) and Option Products 日本語 Manual PDF 256 KB
RTE7701461CBF272T000R Exchange Adapter for Connecting RH850/D1x Series in 272-pin 1.0-mm-pitch BGA User's Manual 日本語 Manual PDF 450 KB
RTE7701421CFK144T000R Exchange Adapter for Connecting RH850/D1x Series in 144-pin 0.5-mm-pitch LFQFP User's Manual 日本語 Manual PDF 527 KB
RTE7701422CFK144T000R Exchange Adapter for Connecting RH850/D1x Series in 144-pin 0.5-mm-pitch LFQFP 日本語 Manual PDF 527 KB
RTE7701463CFK176T000R Exchange Adapter for Connecting RH850/D1x Series in 176-pin 0.5-mm-pitch LFQFP User's Manual 日本語 Manual PDF 415 KB
RTE7701201CFK144T000R Exchange Adapter for Connecting RH850/E1x Series in 144-pin 0.5-mm-pitch LQFP User's Manual 日本語 Manual PDF 426 KB
RTE7701202CBG252T000J Exchange Adapter for Connecting RH850/E1x Series in 252-pin 0.8-mm-pitch BGA User's Manual 日本語 Manual PDF 382 KB
RTE7701201CFK176T000J Exchange Adapter for Connecting RH850/E1x Series in 176-pin 0.5-mm-pitch LQFP User's Manual 日本語 Manual PDF 319 KB
RTE7701202CBG304T000J Exchange Adapter for Connecting RH850/E1x Series in 304-pin 0.8-mm-pitch BGA User's Manual 日本語 Manual PDF 273 KB
RH850/V850E2 Main unit for IE850 Full-spec. Emulator QB-V850E2 User's Manual 日本語 Manual PDF 1.38 MB
CubeSuite+ V2.00.00 Integrated Development Environment User's Manual: V850 Debug 日本語 Manual PDF 11.78 MB
Downloads
[Evaluation Software] CS+ for CC V8.05.00 (Single Download) 日本語 Evaluation Software ZIP 719.07 MB
[Evaluation Software] CS+ for CA,CX V4.05.00 (Single Download) 日本語 Evaluation Software ZIP 483.78 MB
USB Driver for Renesas MCU Tools(E2,E2 Lite,IE850,IE850A,PG-FP5) V2.77.00(for 32-bit version of Windows OS) 日本語 Upgrade - IDE ZIP 3.09 MB
Utility for updating the IE850 main for the V850E2 Rev1.00 日本語 Software ZIP 2.29 MB
Utility for updating the IE850 main for the RH850 Rev1.00 日本語 Software ZIP 1.32 MB
Tool News
[Upgrade to revision] CS+ Device Information for RH850 V8.04.01 日本語 Tool News - Release PDF 92 KB
[Upgrade to revision] CS+ Device Information for RH850 Family V8.03.01 日本語 Tool News - Release PDF 218 KB
[Upgrade to revision] CS+ Device Information for RH850 Family V8.02.01 日本語 Tool News - Release PDF 89 KB
[Upgrade to revision] CS+ Device Information for RH850 Family V8.01.01 日本語 Tool News - Release PDF 231 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 243 KB
[Notification] IE850 Full-spec Emulator System Capable of Large Trace Capacity for the RH850/D1x and RH850/E1x Series 日本語 Tool News - Featured Tool PDF 324 KB
[Notes] CS+ Integrated Development Environment 日本語 Tool News - Note PDF 109 KB
[New release] Emulation Pod for the RH850/D1x 日本語 Tool News - Release PDF 98 KB
[New release] Emulation Pod for the RH850/E1M-S2 日本語 Tool News - Release PDF 82 KB
Revisions to Utilities for the IE850 Full-Spec. Emulator 日本語 Tool News - Release PDF 380 KB
Note on Using In-circuit Emulators IECUBE2 and IECUBE, and On-chip Debugging Emulators MINICUBE2 and MINICUBE 日本語 Tool News - Note PDF 422 KB

Specifications of IE850 Main Unit (QB-V850E2)

Item Description
Host machine interface USB (USB2.0, High-speed)
Power supply for emulator Supplied from the AC adapter separately available
Emulator main unit external dimensions (mm) 104(W) x 104(D) x 43(H)
Emulator main unit weight Approx. 300 g
Conformance with overseas standards European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulator main unit (QB-V850E2)
  • USB interface cable
  • Stick for unplugging EA from POD

Note that optional products such as emulation PODs or the AC adapter, or converter boards are sold separately.

System Configuration

Image
System Configuration

Optional Products (Sold Separately)

  • Emulation POD
  • Exchange adapter
  • Emulator connector (YQ Connector)
  • Target connector
  • Space adapter
  • Mount adapter
  • AC adapter *See "AC adapter".

Emulation POD for RH850 Family

Emulation POD Target MCU
RTE7701460EPA00000R RH850/D1L1, RH850/D1L2, RH850/D1L2H, RH850/D1M1, RH850/D1M1-V2, RH850/D1M1H, RH850/D1M1A, RH850/D1M2, RH850/D1M2H, R7F701417, R7F701437
RTE7701216EPA00000R RH850/E1M-S2
RTE7701202EPA00000J RH850/E1M-S, RH850/E1L
RTE7701427EPA00000R
(Non Promotion)
RH850/D1M1, RH850/D1M1H, RH850/D1L2, RH850/D1L2H, RH850/D1L1
RTE7701412EPA00000R
(Non Promotion)
RH850/D1M2, RH850/D1M2H

For other optional products, refer to Product Lineup (IE850 for RH850) and Option Products (PDF | English, 日本語).

Emulation POD for V850E2M

Emulation POD Target MCU
QB-V850E2FX4H-PD V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-M
QB-V850E2SX4H-PD V850E2/Sx4-H
QB-70F3529-PD-EE V850E2/DK4
QB-70F3532-PD-EE V850E2/DN4-H
QB-70F3534-PD-EE V850E2/DJ4, V850E2/DP4-H

For other optional products, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

AC adapter

Specifications of the AC adapter for IE850 vary depending on the region. Be sure to use an adapter designed for your region. AC adapter is not bundled with the IE850.

Region Model No.
Japan QB-V850E2-PW-JP
America QB-V850E2-PW-EA
Europe QB-V850E2-PW-EE
China QB-V850E2-PW-CN
Hong Kong QB-V850E2-PW-HK
Korea QB-V850E2-PW-KR
Singapore QB-V850E2-PW-SG

Design Support

IE850 Information for Users