Overview

Description

This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]

Target Devices

Documentation

Type Title Date
Manual - Development Tools PDF 266 KB 日本語
Manual - Development Tools PDF 1.13 MB 日本語
2 items

Additional Details

Specifications

Item Description
Emulator supported IE850
Target MCUs V850E2/Sx4-H
Max. operating frequency Same as target MCUs
Software break Available (Number of points depends on the debugger.)
Hardware break Before: 4 points
After: 8 points
Access: 6 points
* Ranges can be specified by 2 points.
Event detection Post-execution: 8 points
Access detection: 6 points
Pass count: 4096 times
Sequential: 4 steps
Exception event detection Not available
Realtime trace Trace range: 512K frames Trace data: Branch source/destination PC, access (DMA included) and time stamp
Conditional trace: Section in combination with event detection, qualify and delay
Realtime RAM monitor Available (DMA for debugging used)
Direct memory modification Available (DMA for debugging used)
Execution time measurement Start through end of execution Maximum, minimum, average pass count of 6 points (33bit counter)
Realtime profile Available (by using trace, depending on the debugger used)
Coverage C0 coverage
External trigger input/Event output Not available
User system connection Connected to the connecter mounted on the foot pattern of the MCU via an adapter.
Emulation pod external dimensions (mm) 57(W) x 57(D)
Emulation pod weight Approx. 40 g
Conformance with overseas standards European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulation pod

User System Connection

Image
QB70Fxx-sys

For other optional products than the emulation pod, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

Target Devices

V850E2/Sx4-H