PCI Expressは、チップ間、ボード間を高性能な汎用シリアルI/Oで相互接続(インターコネクト)するための標準規格です。ピン当たりの帯域幅が最大化され、コスト効果に優れた少ピン数のインタフェースを提供します。主要な標準機能としては以下のようなものがあります。
Description
IDT provides a broad portfolio of active signal conditioner ICs. These Repeaters support data rates up to 6.25Gbps and allow for reliable communication over long circuit board traces or across long cables. This video provides an introduction to IDT's Signal Integrity Product line and shows a brief demonstration of PCIe 2.1, USB 3.0, and 6G SATA repeater capabilities. Other protocols offered include 6G SAS, sRIO, XAUI, and more. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc.
Transcript