图像
为顺应当前汽车市场的最新趋势,瑞萨电子致力于开发关键技术。 瑞萨电子的汽车级显示器集成电路产品系列包括标准型以及经过 AEC-Q100 认证的产品,可提供功能丰富、高度集成的半导体解决方案。这些解决方案整合了用于前控制台、后座娱乐系统和后置摄像头显示应用场景的许多关键功能块。 瑞萨电子拥有业内最大的适用于车载显示器应用场景的汽车级视频半导体解决方案产品组合。 我们的混合信号集成电路专为汽车信息娱乐系统市场而设计,可将模拟视频信号转换成数字信号,并进行高级数字视频处理以加快视频内容的显示、存储和传输。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM | Automotive Programmable Gamma | -40 to +105°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.941 |
High Power LED Driver | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 5.154 |
6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.615 |
Automotive High Speed Quad Laser Diode Driver | Automotive Laser Diode Drivers | -40 to +125°C | WFQFN | 40 | 6.0 x 6.0 x 0.85 | 14.3 |
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.542 |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.337 |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
LCD 视频处理器,带双通道 LVDS 开放式 LDI 面板接口和单独的 MIPI-CSI2 输出 | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | 10.42 | |
具有伪 BT.656 输出的 LCD 视频处理器 | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
汽车高清链接编码器 | Automotive Video Decoders | SCQFN | 32 | 5.0 x 5.0 x 0.90 | 2.7 | |
汽车高清链接解码器 | Automotive Video Decoders | SCQFN | 48 | 7.0 x 0.0 x 0.90 | 4.557 | |
Automotive High Definition Link 4 Channel Decoder | Video & Display | SCQFN | 68 | 10.0 x 10.0 x 0.85 | ||
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input | Automotive Display Processors | 0 to +70°C | LQFP | 160 | 24.0 x 24.0 x 1.40 | 11.28 |
Low Cost Video Format Converter | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 56 | 8.0 x 8.0 x 0.85, 8.0 x 8.0 x 0.90 | 4.336 |
3D Decoder based on LCD controller for Sharp™ dual-view digital panel | Automotive Display Processors | -40 to +85°C | LQFP | 208 | 28.0 x 28.0 x 0.00 | 32.3 |
In-Car LCD Display Processor | Automotive Display Processors | See Datasheet | LQFP | 208 | 28.0 x 28.0 x 0.00 | 23.02 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 7.858 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 7.724 |
Low cost, Highly integrated LCD controller for digital LCD panels | Automotive Display Processors | -40 to +85°C | TQFP | 80 | 12.0 x 12.0 x 0.00 | 6.422 |
Ultra Low Cost LCD Controller | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 48 | 7.0 x 7.0 x 0.85 | 4.18 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 64 | 7.0 x 7.0 x 1.40 | 4.186 |
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support | Automotive Display Processors | -40 to +85°C | LQFP | 216 | 24.0 x 24.0 x 0.00 | 19.32 |
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 6.422 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 4.731 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 4.05 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 5.399 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 6.081 |
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 6.422 |
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 8.899 |
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | LQFP | 128 | 14.0 x 14.0 x 1.40 | 7.425 |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 13.05 | |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 15.49 | |
Video Processor with LVDS Interfaces, Image Enhancement, and Video Integrity Diagnostics | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 12.75 | |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | Automotive Video Decoders | -40 to +85°C | QFN, TQFP | 32 | 0.0 x 0.0 x 0.00, 4.0 x 4.0 x 0.90 | 3.756 |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | Automotive Video Decoders | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.65 | 4.759 |
NTSC/PAL/SECAM Video Decoder with Component Input and Progressive Output Support | Automotive Video Decoders | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | 3.655 |
4-Channel Analog Video Decoders and Analog Video Encoder for Automotive Applications | Automotive Video Decoders | -40 to +105°C | LQFP | 128 | 14.0 x 14.0 x 1.40 | 7.337 |
4-Channel Video Decoder and Video Encoder for Automotive Applications | Automotive Video Decoders | -40 to +105°C | WFQFN | 68 | 10.0 x 10.0 x 0.85 | 6.73 |
Low Power NTSC/PAL/SECAM Video Decoder with Differential CVBS Inputs | Automotive Video Decoders | -40 to +105°C | WFQFN | 32 | 5.0 x 5.0 x 0.85 | |
Low Power NTSC/PAL Video Decoder with Differential CVBS Inputs and MIPI-CSI2 Output Interface | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 32 | 5.0 x 5.0 x 0.85, 5.0 x 5.0 x 0.90 | 4.65 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 9.16 MB | |
手册 | PDF 11.06 MB English(英语) , 日文 | |
白皮书 | PDF 1.01 MB | |
白皮书 | PDF 549 KB | |
白皮书 | PDF 485 KB | |
5 items
|
Watch the image quality comparison between Automotive High-Definition Link (AHL) and digital video, and find out how AHL technology works.
|
新型汽车高清链接,降低高清摄像头系统成本 | 博客 | 2021年7月13日 |