图像
The IECUBE is a high-Performance full-spec emulator for RL78, 78K, and V850 MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.
Note: For development work, a power supply adapter and options such as probe or socket compatible with the target device, all sold separately, are required.