图像
MINICUBE2 is a multi-function emulator (on-chip debugging + flash programming) which is small (48x48 mm2), light-weight, low priced. This single unit covers it all from debugging to mass production. This product supports serial connection, JTAG connection is not supported. For details refer to the documents of the MCU you use.
Item | Description | ||||
---|---|---|---|---|---|
Product type name | QB-MINI2 | ||||
Supported MCUs | V850E1, V850ES | 78K0R | 78K0 | 78K0S | |
Debug functionsNote1 | Connection | UART or CSI-H/S | Serial (TOOL0) | Serial (OCDxA/OCDxB) | Serial (X1, X2, INTP) |
Software break | lens | ||||
Hardware break | lens |
— |
|||
Memory reference/modify during RUN | lens |
— |
|||
Realtime trace |
— |
||||
Time measurement between Go/Stop | lens | ||||
Performance measurement |
— |
||||
Hot plug-in |
— |
||||
On-board programming | lens | ||||
PC interface | USB 2.0 Full-speed/High-speed | ||||
User interface | 16-pin connector (2.54mm-pitch general purpose connector) | ||||
Host machine interface | Connected via the included target cable. (Signals vary depending on the target MCU.) |
||||
Power supply for emulator | USB-bus powered | ||||
Emulator main unit dimensions (mm) | 48 (W) × 48 (D) × 13.9 (H) | ||||
Emulator main unit weight | Approx. 40 g | ||||
Power supply | lens (3V or 5V) |
||||
Overseas standards | lens |
lens Available | — Not Available
Note
* Software is not included. Purchase it separately. See "Supported Software" for the details.
To use MINICUBE2, the software is required separately.
Refer to the following Renesas software.
As for the details of supported MCUs for MINICUBE2, Refer to "List of Functions Supported by CubeSuite+ (PDF | English, 日本語)".