Glass break sensors play a critical role in crime prevention by adding an extra line of security and protection to homes and buildings. These sensors usually use a microphone which monitors any noise or vibrations coming from glass windows to detect if a pane of glass is shattered or broken.

This glass break detector solution uses a microphone to detect when the glass is broken; active filtering for the microphone is implemented using the microcontroller's on-chip low power op-amp. Additionally, the solution reduces costs while achieving extended operation on battery power.

Circuit diagrams, parts lists and sample programs are available.

Image
System Block Diagram

Applications

Crime prevention products

Contact us for more information.

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
RL78/I1D Datasheet (R01DS0244EJ0230) Datasheet PDF 1.06 MB
Other
Detect it! Flyer PDF 1.70 MB