The MCU lineup of Renesas includes the RL78/G14 Group, the RL78/G1F Group , the RX13T Group and the RX23T Group with built-in MCU peripheral functions such as reset IC, which provide low lost small pin-count solutions suitable for inverter control in refrigerator applications. Their on-chip features allow refrigerators to be more eco-friendly. For refrigerator system control, the RL78/G13 Group, the RX130 Group, the RX230 Group and the RA2L1 Group are ideal because they incorporate a variety of A/D converters to precisely control the internal temperature.

Image
Refrigerator(Low-End)

Related Products

Block Semiconductor Device Recommended Products Features
System Control System control, operation MCU RX130 Group
RX230 Group
Enhanced capacitive touch function, 5V operation
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch), Security, Low power consumption, 5V
RL78/G13 Group 5V operation, Rich line-up, can be used in a wide variety of applications
RA4M1 Group Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
RA2L1 Group
RA2E1 Group
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety
Compressor Control Compressor control MCU RX23T Group
RX13T Group
32-bit MCU including on-chip FPU enables to easily program complex inverter control algorithms
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
RL78/G14 Group
RL78/G1F Group
Three-phase complementary PWM output, Rich line-up
Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control
Sensor Output CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
PFC Power Supply PFC IC R2A20113A Critical conduction mode single
MCU I/F in Control Unit Photocoupler (standard) PS23xx Series
PS28xx Series
RV1S22xxSeries
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C
High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=100°C
High isolation voltage (5kVr.m.s.), 4p-LSSOP, Ta=115°C
Comparator μPC277, μPC177 High input impedance, Low consumption current

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
CS+ Code Generator Tool Integrated Development Environment User's Manual: RL78 API Reference[CS+ for CA,CX][CS+ for CC] 日本語 Manual PDF 2.39 MB
e² studio Code Generator Integrated Development Environment User's Manual:RL78 API Reference 日本語 Manual PDF 2.52 MB
CS+ Code Generator Tool Integrated Development Environment User's Manual: RX API Reference[CS+ for CC] 日本語 Manual PDF 1.28 MB
e² studio Code Generator User's Manual: RX API Reference 日本語 Manual PDF 1.29 MB
Application Notes & White Papers
RX23T Group Initial Settings Example 日本語 Application Note PDF 1.30 MB
RX130 Group Initial Setting 日本語 Application Note PDF 615 KB
RX230 Group Initial Setting 日本語 Application Note PDF 1.11 MB
RX Family RX Driver Package Ver.1.11 日本語 Application Note PDF 2.17 MB
RL78/G1F Serial Array Unit (UART Communication) CC-RL 日本語, 简体中文 Application Note PDF 297 KB
RL78/G14 Serial Array Unit (UART Communication) CC-RL 日本語, 简体中文 Application Note PDF 305 KB
RL78/G13 A/D Converter (Software Trigger and Sequential Conversion Modes) CC-RL 日本語 Application Note PDF 226 KB
RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] 日本語, 简体中文 Application Note PDF 293 KB
RL78/G13 Timer Array Unit (PWM Output) 日本語, 简体中文 Application Note PDF 703 KB
R2A20133D Application Note 日本語 Application Note PDF 176 KB
RL78/G14 Timer RD in Reset Synchronous PWM Mode 日本語, 简体中文 Application Note PDF 478 KB
RL78/G14 Timer RD in Complementary PWM Mode 日本語, 简体中文 Application Note PDF 829 KB
R2A20113A Application Note 日本語 Application Note PDF 128 KB
Power MOS FET APPLICATION NOTE 日本語 Application Note PDF 814 KB
Downloads
- RX23T Group Initial Settings Example - Sample Code Sample Code ZIP 5.76 MB
- RX130 Group Initial Setting - Sample Code Sample Code ZIP 2.68 MB
- RX230 Group Initial Setting - Sample Code 日本語 Sample Code ZIP 1.30 MB
- RX Family RX Driver Package Ver.1.11 - Sample Code 日本語 Sample Code ZIP 83.09 MB
- RL78/G1F Serial Array Unit (UART Communication) CC-RL - Sample Code 日本語 Sample Code ZIP 917 KB
- RL78/G1F 串行阵列单元(UART通信)CC-RL - Sample Code Sample Code ZIP 1.17 MB
- RL78/G14 Serial Array Unit (UART Communication) CC-RL - Sample Code 日本語 Sample Code ZIP 492 KB
- RL78/G14 串行阵列单元(UART通信) CC-RL - Sample Code Sample Code ZIP 842 KB
- RL78/G13 A/D Converter (Software Trigger and Sequential Conversion Modes) CC-RL - Sample Code 日本語 Sample Code ZIP 405 KB
- RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] - Sample Code Sample Code ZIP 708 KB
- RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 - Sample Code Sample Code ZIP 765 KB
- RL78/G13 群初始设定 Sample Code ZIP 1.03 MB
- RL78/G13 Timer Array Unit (PWM Output) - Sample Code Sample Code ZIP 585 KB
- RL78/G13 タイマ・アレイ・ユニット(PWM出力) Sample Code ZIP 971 KB
- RL78/G13群定时器阵列单元(PWM输出) - Sample Code Sample Code ZIP 925 KB
- RL78/G14 Timer RD in Reset Synchronous PWM Mode - Sample Code 日本語 Sample Code ZIP 570 KB
- RL78/G14群 定时器RD (复位同步PWM 模式) - Sample Code Sample Code ZIP 786 KB
- RL78/G14 Timer RD in Complementary PWM Mode - Sample Code 日本語 Sample Code ZIP 886 KB
- RL78/G14群 定时器RD (互补PWM 模式) - Sample Code Sample Code ZIP 822 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB