Overview

Description

Small industrial robots are widely used in industrial applications to actuate the axis for robot arm control. This solution is focused on resolver motor control and can help customers realize cost savings and achieve superior performance, even in harsh environments.

System Benefits​

  • Customers can easily fulfill major cores of small industrial robot systems
  • Resolver motor control provides high precision in motion accuracy
  • System design is ideal for noisy and harsh environments
Image

Comparison

Applications