Renesas has invested in key technologies to address the latest trends within the automotive market. Offering both standard and AEC-Q100 qualified products for automotive applications, Renesas' automotive display IC product line is defined by feature-rich, highly integrated semiconductor solutions that incorporate many key function blocks for front console, rear seat entertainment, and rear camera display applications. Renesas has one of the largest portfolios of automotive-grade video semiconductor solutions for automotive display applications. Our mixed-signal ICs for the automotive infotainment markets let you convert analog video signals to digital form and perform advanced digital processing to facilitate the display, storage and transport of video content.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM | Automotive Programmable Gamma | -40 to +105°C | X2QFN | 28 | 4.0 x 5.0 x 0.38 | 2.689 |
High Power LED Driver | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 4.0 x 0.90 | 4.772 |
6-Channel, 50mA Automotive LED Driver with Ultra-High Dimming Ratio and Phase Shift Control | Automotive LED Backlight Drivers | -40 to +105°C | QFN | 20 | 4.0 x 3.0 x 0.90 | 2.016 |
Automotive High Speed Quad Laser Diode Driver | Automotive Laser Diode Drivers | -40 to +125°C | WFQFN | 40 | 6.0 x 6.0 x 0.85 | 13.05 |
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 6.657 |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN | 48 | 7.0 x 7.0 x 0.85 | 7.045 |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
LCD Video Processor with Dual Channel LVDS Open LDI Panel Interface and a Separate MIPI-CSI2 Output | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | 10.42 | |
LCD Video Processor with a Pseudo BT.656 Output | Automotive Display Processors | LQFP | 128 | 14.0 x 14.0 x 1.40 | ||
Automotive High Definition Link Encoder | Automotive Video Decoders | SCQFN | 32 | 5.0 x 5.0 x 0.90 | 2.699 | |
Automotive High Definition Link Decoder | Automotive Video Decoders | SCQFN | 48 | 7.0 x 0.0 x 0.90 | 4.557 | |
Automotive High Definition Link 4 Channel Decoder | Video & Display | SCQFN | 68 | 10.0 x 10.0 x 0.85 | ||
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input | Automotive Display Processors | 0 to +70°C | LQFP | 160 | 24.0 x 24.0 x 1.40 | 15.53 |
Low Cost Video Format Converter | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 56 | 8.0 x 8.0 x 0.85, 8.0 x 8.0 x 0.90 | 3.715 |
3D Decoder based on LCD controller for Sharp™ dual-view digital panel | Automotive Display Processors | -40 to +85°C | LQFP | 208 | 28.0 x 28.0 x 0.00 | 32.29 |
In-Car LCD Display Processor | Automotive Display Processors | See Datasheet | LQFP | 208 | 28.0 x 28.0 x 0.00 | 23.02 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 7.858 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 8.42 |
Low cost, Highly integrated LCD controller for digital LCD panels | Automotive Display Processors | -40 to +85°C | TQFP | 80 | 12.0 x 12.0 x 0.00 | 6.558 |
Ultra Low Cost LCD Controller | Automotive Display Processors | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 48 | 7.0 x 7.0 x 0.85 | 3.505 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 64 | 7.0 x 7.0 x 1.40 | 7.38 |
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support | Automotive Display Processors | -40 to +85°C | LQFP | 216 | 24.0 x 24.0 x 0.00 | 24.31 |
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 6.422 |
LCD Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 8.34 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 9.52 |
TFT Display Controller | Automotive Display Processors | -40 to +85°C | LQFP | 80 | 10.0 x 10.0 x 0.00 | 7.979 |
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | TQFP | 100 | 12.0 x 12.0 x 0.00 | 9.367 |
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support | Automotive Display Processors | -40 to +85°C | LQFP | 128 | 0.0 x 0.0 x 1.40 | 8.04 |
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface | Automotive Display Processors | -40 to +85°C, -40 to +105°C | LQFP | 128 | 14.0 x 14.0 x 1.40 | 8.86 |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 18.49 | |
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 19.96 | |
Video Processor with LVDS Interfaces, Image Enhancement, and Video Integrity Diagnostics | Automotive Display Processors | LQFP | 156 | 20.0 x 14.0 x 1.40 | 12.75 | |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | Automotive Video Decoders | -40 to +85°C | QFN, TQFP | 32 | 0.0 x 0.0 x 0.00, 4.0 x 4.0 x 0.90 | 3.008 |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | Automotive Video Decoders | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.65 | 7.31 |
NTSC/PAL/SECAM Video Decoder with Component Input and Progressive Output Support | Automotive Video Decoders | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | 2.995 |
4-Channel Analog Video Decoders and Analog Video Encoder for Automotive Applications | Automotive Video Decoders | -40 to +105°C | LQFP | 128 | 14.0 x 14.0 x 1.40 | 7.337 |
4-Channel Video Decoder and Video Encoder for Automotive Applications | Automotive Video Decoders | -40 to +105°C | WFQFN | 68 | 10.0 x 10.0 x 0.85 | 6.729 |
Low Power NTSC/PAL/SECAM Video Decoder with Differential CVBS Inputs | Automotive Video Decoders | -40 to +105°C | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 3.32 |
Low Power NTSC/PAL Video Decoder with Differential CVBS Inputs and MIPI-CSI2 Output Interface | Automotive Video Decoders | -40 to +85°C, -40 to +105°C | QFN, WFQFN | 32 | 5.0 x 5.0 x 0.85, 5.0 x 5.0 x 0.90 | 3.194 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 9.16 MB | |
Brochure | PDF 8.85 MB 日本語 , 简体中文 | |
White Paper | PDF 1.01 MB | |
White Paper | PDF 549 KB | |
White Paper | PDF 485 KB | |
5 items
|
Watch the image quality comparison between Automotive High-Definition Link (AHL) and digital video, and find out how AHL technology works.
|
New Automotive High-Definition Link Lowers High-Definition Camera System Costs | Blog Post | Jul 13, 2021 |