The recent demands for highly secure and reliable user systems are driving increased demand for highly reliable SRAM, which is used to store important information such as system programs and financial transaction data. Renesas' Low Power SRAM (LPSRAM) products have a proven track record for application in middle- to small-scale memory systems and are designed to provide enhanced reliability and longer backup battery life for applications such as factory automation (FA), industrial equipment, and the smart grids.
Renesas' Advanced Low Power SRAMs, the core products series, have acquired a solid reputation for achieving both high-performance and high-reliability without any technical trade-off. These advanced LPSRAM devices feature exclusive technology in their memory cells that achieves soft error resistance over 500 times that of conventional Full CMOS memory cells. This makes them desirable for use in fields requiring high reliability.
PLP |
Memory Density |
Organization |
Access Time (ns) |
Supply Voltage (V) |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
1Mb Advanced LPSRAM (128k word x 8bit) | 2031 Mar, 2032 Dec | 1M | 128K x 8 | 55 | 4.5 - 5.5 | -40 to 85°C | 2.195 |
4Mb Advanced LPSRAM (512-kword × 8-bit) | 2031 Mar, 2032 Dec | 4M | 512K x 8 | 55 | 4.5 - 5.5 | -40 to 85°C | 3.129 |
256Kb Advanced LPSRAM (32k word x 8bit) | 2032 Dec | 256k | 32K x 8 | 55 | 4.5 - 5.5 | -40 to 85°C | 1.605 |
1Mb Advanced LPSRAM (128k word x 8bit) | 2031 Mar, 2032 Dec | 1M | 128K x 8 | 55 | 2.7 - 3.6 | -40 to 85°C | 2.195 |
2Mb Advanced LPSRAM (256k word x 8bit) | 2032 Dec | 2M | 256K x 8 | 55 | 2.7 - 3.6 | -40 to 85°C | 2.195 |
2Mb Advanced LPSRAM (128k word x 16bit) | 2032 Dec | 2M | 128K x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | 2.195 |
256Kb Advanced LPSRAM (32k word x 8bit) | 2032 Dec | 256k | 32K x 8 | 55 | 2.7 - 3.6 | -40 to 85°C | 1.605 |
4Mb Advanced LPSRAM (512-kword × 8-bit) | 2031 Mar, 2032 Dec | 4M | 512K x 8 | 45 | 2.7 - 3.6 | -40 to 85°C | 3.292 |
4Mb Advanced LPSRAM (256-kword × 16-bit) | 2032 Dec | 4M | 256K x 16 | 45 | 2.7 - 3.6 | -40 to 85°C | 3.129 |
4Mb Advanced LPSRAM (256-kword × 16-bit) | 2032 Dec | 4M | 256K x 16 | 45 | 2.7 - 3.6 | -40 to 85°C | 3.129 |
8Mb Advanced LPSRAM (1024k word × 8bit) | 2032 Dec | 8M | 1M x 8 | 45 | 2.4 - 3.6 | -40 to 85°C | 4.463 |
8Mb Advanced LPSRAM (512k word × 16bit) | 2032 Dec | 8M | 512K x 16 | 45 | 2.4 - 3.6 | -40 to 85°C | 4.463 |
8Mb Advanced LPSRAM (512k word × 16bit / 1024k word x 8bit) | 2032 Dec | 8M | 512K x 16 | 45 | 2.4 - 3.6 | -40 to 85°C | 4.463 |
8Mb Advanced LPSRAM (512k word × 16bit) | 2032 Dec | 8M | 512K x 16 | 45 | 2.4 - 3.6 | -40 to 85°C | 4.463 |
8Mb Advanced LPSRAM (512k word × 16bit / 1024k word x 8bit) | 2032 Dec | 8M | 512K x 16 | 45 | 2.4 - 3.6 | -40 to 85°C | 4.463 |
16Mb Advanced LPSRAM (1M word × 16bit / 2M word x 8bit) | 2032 Dec | 16M | 1M x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | 6.96 |
16Mbit LPSRAM (1M word × 16bit / 2M word x 8bit) | TBD | 16M | 1M x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | |
32Mb Advanced LPSRAM (2M word × 16bit / 4M word x 8bit) | 2032 Dec | 32M | 2M x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | 24.18 |
32Mb Advanced LPSRAM (2M word × 16bit) | 2032 Dec | 32M | 2M x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | 41.71 |
64Mb Advanced LPSRAM (4M word × 16bit / 8M word x 8bit) | 2032 Dec | 64M | 4M x 16 | 55 | 2.7 - 3.6 | -40 to 85°C | 32.24 |
|
|
|
---|---|---|
Type | Title | Date |
Overview | PDF 1.11 MB 日本語 | |
Guide | PDF 182 KB 日本語 | |
Guide | PDF 471 KB 日本語 | |
Brochure | PDF 4.06 MB 日本語 | |
Brochure | PDF 3.23 MB | |
Guide | PDF 1.27 MB 日本語 | |
Guide | PDF 2.00 MB 日本語 | |
Brochure | PDF 7.93 MB 日本語 , 简体中文 | |
8 items
|