Image
Renesas' power factor correction (PFC) controller family uses boost topology and is suitable for AC/DC power systems, up to 2kW and over the universal line input. These PFC controller ICs operate in continuous conduction mode (CCM), and the small external components result in a low-cost design without sacrificing performance.
UVLO Rising (V) |
UVLO Falling (V) |
Output Per Driver UGATE Source|Sink |
Supply Current Icc (µA) |
Switching Frequency Range (Typical) (kHz) |
Duty Cycle (%) |
Function |
Remarks |
Icc (Typical) (mA) |
Tstg (Min) (°C) |
Tstg (Max) (°C) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W | 16 | 7.95 | 0.22 | 0.4 | 2100 | 300 | Non-Dimmable | DCM mode, TM | 150 | -65 | 6 | SOT23-6L | |||
Digital Constant-Voltage Offline PWM Controller with Power Factor Correction for Applications up to 90W | 14.5 | 6.5 | 2.0 | 0.75 | 1700 | 90 - 120 | Non-Dimmable | CDCM, DCM mode | 150 | -65 | 6 | SOT23-6L | |||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 6 | SOT23-6L | |||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 7 | SOIC-7 | |||
Critical Conduction Mode Interleaved PFC Control IC | DUVP, ON/OFF Timer | CRM Interleaved PFC | 4.2 | -55 | 150 | 16 | SOP | 1.64 | ||||||
Critical Conduction Mode PFC Control IC | DUVP, Off Time control | CRM Single PFC | 1.7 | -55 | 150 | 8 | SOP | 0.7423 | ||||||
Continuous Conduction Mode Interleaving PFC Control IC | Phase drop, Shunt resistor sensing, Variable PFC output voltage | CCM Interleaved PFC | 5 | -55 | 150 | 40 | LQFP | 3.927 | ||||||
Critical Conduction Mode Interleave PFC Control IC | DUVP, Off Time control, Phase drop | CRM Interleaved PFC | 5.2 | -55 | 150 | 20 | SOP | 2.446 | ||||||
Critical Conduction Mode PFC Control IC | DUVP, Delay time adjustment, OVP2 | CRM Single PFC | 1.8 | -55 | 150 | 8 | SOP | 0.8055 |
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 228 KB 日本語 | |
Guide | PDF 610 KB | |
Guide | PDF 481 KB | |
Manual - Development Tools | PDF 744 KB | |
Manual - Development Tools | PDF 562 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
7 items
|