Renesas offers several power management integrated circuits (PMICs) for ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries.
Renesas offers several power management integrated circuits (PMICs) for ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Five Easy Steps to Create a Multi-Load Power Solution | – | White Paper | 846 KB | |||
Other | ||||||
TB500: Computing Power Reference Design Adaptation Guide | – | Other | 351 KB | |||
TB501: Computing Power Regulator Layout Checklist | – | Other | 366 KB |
Outputs (#) | Input Voltage (Min) (V) | Input Voltage (Max) (V) | Linear Output | Input Voltage Range (V) | Parametric Applications | Qualification Level | Lead Count (#) | Pkg. Type | |
---|---|---|---|---|---|---|---|---|---|
Integrated Power Management IC for IMVP8™ Platforms | 3 | 2.5 | 9 | 2.5 - 9 | Ultrabook and more... |
Standard | 64 | WLCSP-TCURDL | |
Integrated Power Management IC for IMVP8™ Platforms | 3 | 2.5 | 9 | 2.5 - 9 | Ultrabook and more... |
Standard | 64 | WLCSP-TCURDL | |
1+1+1 PMIC with Integrated MOSFETs for Intel IMVP8 CPUs | 3 | 2.5 | 9 | 2.5 - 9 | Ultrabook and more... |
Standard | 96 | WLCSP-TCURDL | |
Integrated Power Management IC for VR12.6™ Platforms | 8 | 5.6 | 8.7 | Yes | 5.6 - 8.7 | Ultrabook and more... |
Standard | 121 | WLCSP-TCURDL |
Integrated Power Management IC for IMVP8™ Platforms | 8 | 5.6 | 8.7 | Yes | 5.6 - 8.7 | Ultrabook and more... |
Standard | 121 | WLCSP-TCURDL |