ルネサスの昇圧コントローラの多様なポートフォリオは、車載、デスクトップおよびモバイルCPU、データ通信/テレコムなど、さまざまなアプリケーションのイノベーションを推進するために、超高速で負荷に反応し、高効率で小型フォーム・ファクタを実現します。
PLP |
Outputs (Max) (#) |
Phases (Max) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
Integrated MOSFET Driver (s) |
VID |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
IS (Typical) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
フレキシブルシングルエンド電流モードPWMコントローラ | N/A | 1 | 300 | 20 | いいえ | Standard | 16 | SOICN, TSSOP | iSim | 2.982 | |||||||
Flexible Single-ended Current Mode PWM Controller | N/A | 1 | 300 | 20 | いいえ | Standard | 16 | QFN, TSSOP | 3.124 | ||||||||
Flexible Single Ended Current Mode PWM Controllers | N/A | 1 | 300 | 20 | いいえ | Standard | 16 | QFN, SOICN, TSSOP | 2.364 | ||||||||
Improved Industry-Standard Single-Ended PWM Controller | N/A | 1 | 300 | 20 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
6-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | N/A | 1 | 6 | 5.6 | 4.75 - 5.25 | いいえ | 5.6 | 40 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
Automotive | 44 | TQFP-EP | 3.995 | ||||
4-Phase 12V/48V Bidirectional Synchronous PWM Controller | N/A | 1 | 4 | 6 | 65 | いいえ | PMBus interface, not VID | 12to48V, 12to60V), 24to12V) and more... |
Automotive | 64 | TQFP-EP | iSim | 7.697 | ||||
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | N/A | 1 | 4 | 5.6 | 4.75 - 5.25 | いいえ | 5.6 | 40 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
Automotive | 44 | TQFP-EP | 6.8 | ||||
6-Phase 12V/48V Bidirectional Synchronous PWM Controller | N/A | 1 | 6 | 6 | 65 | いいえ | PMBus interface, not VID | 12to48, 12to60), 24to12) and more... |
Automotive | 64 | TQFP-EP | iSim | 8.355 | ||||
2-Phase Boost Controller with Integrated Drivers | N/A | 1 | 2 | 5 | 4.75 - 5.5 | はい | 5.6 | 55 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
Automotive | 32 | WFQFN | iSim | 5.651 | |||
2-Phase Boost Controller with Drivers and I²C/PMBus™ | N/A | 1 | 2 | 5 | 4.75 - 5.5 | はい | 5.6 | 55 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
Automotive | 40 | WFQFN | iSim | 6.888 | |||
Advanced Single Universal Pulse-Width Modulation (PWM) Controller | N/A | 1 | 1 | .6 | 300 | いいえ | No | 4.5 | 28 | Standard | 20 | QFN, QSOP | 1.696 | ||||
80Vデュアルまたは2相同期整流ブーストコントローラ | 2033 12月 | 2 | 8 | 5 | 300 | 40 | はい | 4.5 | 80 | Standard | 32 | TQFN | |||||
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET | N/A | 2 | 8 | 5 | 300 | 40 | はい | 4.5 | 80 | Standard | 32 | TQFN | iSim | 12.82 | |||
高性能業界標準シングルエンド電流モードPWMコントローラ | N/A | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.638 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | N/A | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 2033 12月 | 1 | 300 | 30 | いいえ | Standard | 8 | MSOP, SOICN | 1.725 |
Intersil introduces ISL78227 and ISL78229 automotive-grade, 55V, 2-phase, synchronous boost controllers. The ISL78229 offers a PMBus interface for advanced control, telemetry and diagnostics. Intersil also demonstrates how these devices can offer solutions to common challenges in automotive power design.
Hi, I'm Steve Schulte, Application Engineering Manager for automotive power management products at Intersil. Today I'd like to introduce Intersil's new automotive grade boost controllers, ISL78227 and ISL78229. The ISL78229 offers a PMBus interface for advanced control, telemetry and diagnostics.
I'm going to demonstrate how these devices provide several means to solve a common challenge in automotive power supply design. Often a system needs to dynamically adjust, scale, or modulate the power supply voltage based on load demands or system needs. For example, whenever the battery supply is low, power consumption of various components, such as audio amplifiers, must be limited, especially when the engine is restarted in start/stop operation.
The ISL78227 and ISL78229 offer a unique envelope tracking feature that dynamically adjusts or scales the output voltage on the fly to meet all system load demands.
Let me show you how this works on this ISL78229 evaluation board. Here I've set up the ISL78229, with an input supply of 12V and configured the output voltage to 36V. In this configuration it is set up to deliver a 3A current to the load. In addition, I have provided an analog envelope signal to the track pin via a function generator. The tracking bandwidth of the track pin is approximately 400Hz. Here I am providing a sinusoidal envelope at 200Hz. On the oscilloscope you can see the track signal on channel 1 in yellow and the corresponding output voltage on channel 4 in green. As you can see, the output voltage is proportional to the track input and is varying between 16V and 36V.
For systems that find it more convenient to create a digital PWM signal, such as a DSP or microcontroller based system, the track pin can also follow such a signal. Here I have provided a PWM signal, whose duty cycle varies in a triangular pattern. Now I'm going to switch to the output, which is varying between 16V and 36V, in the shape defined by the duty cycle of the PWM input.
In summary, the ISL78227 and ISL78229 are easy to use and also the industry's most robust and highly integrated boost controllers. Some of the key features include: two layers of overcurrent protection prevent runaway system damage, negative current protection prevents large currents that can damage the high-side FET, average current limiting allows high current for brief heavy load periods and prevents long durations that can cause overheating, diagnostic features to aid in ASIL compliance.
We have a complete set of support tools, such as evaluation boards, user guides and a white paper.