概览

简介

智能灯在楼宇自动化(BA)中越来越普及。 通过这种类型的联网控制,增加空气质量(AQ)传感器才有意义,才能帮助人类提高舒适性和安全性。 此解决方案将 LED 控制与环境传感器相结合,可以检测房间内的高浓度挥发性有机化合物(VOC)和二氧化碳估计浓度(eCO2)。

系统优势:

  • MCU 具有集成 Bluetooth® 低功耗(BLE)5.0,可实现安全连接
  • VOC/温度传感器,可实现房间内的安全性和舒适性
  • 光传感器,可检测环境光/颜色
  • 可选光传感器,可实现真彩色 LED 控制
  • LED 驱动器,可实现 LED"强度"控制
  • 可选用行业标准 PM2.5 传感器

产品对比

应用

应用

  • 智能家居
  • 楼宇照明
  • 室内/室外空气质量检测

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US084 US084 US084 Antenna Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Wi-Fi Sheet.63 Sheet.64 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 3.3V 3.3V 3.3V Building Power Bus (15V-24V) Building Power Bus (15V-24V) Building Power Bus (15V-24V) 5V 5V 5V Connector 1.162.88 Sheet.92 Diode - IR Infrared Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Darlington.651 Sheet.155 Darlington.254 Sheet.157 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Darlington.651 Sheet.144 Darlington.254 Sheet.146 Sheet.147 Sheet.158 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Darlington.651 Sheet.134 Darlington.254 Sheet.136 Sheet.137 Sheet.159 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Darlington.651 Sheet.124 Darlington.254 Sheet.126 Sheet.127 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Connector 1.162.166 Connector 1.162.167 PA PA PA DC/DC DC/DC DC/DC LED Driver LED Driver LED Driver Light Sensor 2 Light Sensor Light Sensor Formaldehyde PM 2.5 Module Formaldehyde PM 2.5 Module Formaldehyde PM 2.5 Module Light Sensor 1 Light Sensor Light Sensor IAQ Sensor IAQ Sensor IAQ Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Sensor Module for OEMs Sensor Module for OEMs Sensor Module for OEMs Sheet.65 Sheet.66 Connector 1.162 Connector 1.162.86 Connector 1.162.87 System Control System Control System Control System Control I2C I2C I2C BLE BLE BLE I2C I2C I2C PWM PWM PWM Buck Regulator Buck Regulator Buck Regulator
Exiting Interactive Block Diagram