概览

简介

随着安全系统越来越受到重视,IP 摄像机现在拥有巨大的市场。传统 IP 摄像机采用固定焦距或对比检测自动对焦 (AF)。随着人脸识别技术日益成为安防系统中的一种趋势,4K 超高清 (UHD) 和快速自动对焦 (AF) 也成为了必备功能。

在该参考设计中,瑞萨电子提供具有相位检测自动对焦 (PDAF) 功能的 CMOS 传感器。由于可以直接对焦,PDAF 比传统的对比检测自动对焦要快得多。PDAF CMOS 接口传感器 (CIS) 无需对镜头执行抖动操作,因此客户可以使用低端镜头,降低系统成本。

该系统使用了高性能电源和模拟系统采用瑞萨电子的时钟发生器、PMIC、DC/DC 及 LDO。

系统优势:

  • 具有 PDAF 功能的高性能 CMOS:8M 像素提供 UHD 性能、1/1.9” 光学格式、1.85μm x 1.85μm 像元大小
  • 高性能时钟发生器、PMIC、DC/DC 和 LDO 构成的集成解决方案

产品对比

应用

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

4:3 ratio Connector Line.170 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN263 cn263 CN263 Interface with Sensor Board Interface with Sensor Board Interface with Sensor Board ISP ISP ISP Display Display Display PHY PHY PHY Wi-Fi Module Wi-Fi Module Wi-Fi Module GPS GPS GPS Transceiver Transceiver Transceiver USB Power Delivery Controller USB Power Delivery Controller USB Power Delivery Controller MOSFET MOSFET MOSFET LDO 3 LDO LDO Wi-Fi Haptics Touch Sheet.51 Sheet.52 Sheet.53 Sheet.54 DC-Jack 12V DC-Jack 12V DC-Jack 12V Connector Line.126 Connector Arrow.128 Connector Arrow.129 Connector Arrow.130 Connector Arrow.131 Connector Arrow.132 Connector Arrow.134 Connector Line.137 Connector double arrow Connector double arrow.140 Connector Arrow.141 Connector double arrow.142 Connector Arrow.144 Connector double arrow.145 Connector Arrow.146 Connector double arrow.147 Connector Arrow.148 Connector 1.150 Connector 1.151 Connector 1.152 Connector 1.153 27MHz 27MHz 27MHz Sensor Data Sensor Data Sensor Data Sensor Control Sensor Control Sensor Control Lens Control Lens Control Lens Control IR Cut Control IR Cut Control IR Cut Control Connector Arrow.188 RTC & Power Con RTC & Power Con RTC & Power Con Sensor I/F Sensor I/F Sensor I/F SPI SPI SPI GPIO GPIO GPIO Audio IF Audio IF Audio IF Flash/SD Card Flash/ SD Card Flash/SD Card HDMI HDMI HDMI Ethernet Ethernet Ethernet SDIO SDIO SDIO SCI SCI SCI UART UART UART Sheet.202 Speaker speaker_8_ Sheet.33 Sheet.34 Sheet.35 Sheet.36 Microphone Sheet.45 Sheet.46 Microphone.47 Sheet.48 Sheet.49 Connector Arrow.121 Connector Arrow.122 Key Key Key SDRAM Controller SDRAM Controller SDRAMController KGD DDR KGD DDR KGD DDR Connector Arrow.206 Connector Arrow.207 Buck Converter 1 Buck Converter Buck Converter Connector double arrow.210 Connector Arrow.212 Connector 1.213 Buck Converter 2 Buck Converter Buck Converter Connector double arrow.214 Connector Arrow.219 Connector Arrow.220 Connector Arrow.222 Connector Arrow.223 Connector Arrow.225 Connector Line.226 Connector Line.227 Connector Line.228 Connector Line.229 Connector Line.230 Connector 1.231 Connector 1.232 2.5V 2.5V 2.5V 1.5V 1.5V 1.5V 3.3V 3.3V 3.3V 3.3V_A 3.3V_A 3.3V_A 1.8V 1.8V 1.8V 12V 12V 12V Connector Arrow.240 Sheet.242 Sheet.71 Sheet.72 Sheet.73 Sheet.75 Type-C Type-C Type-C Connector Arrow.246 Connector Line.247 5V to Sensor Board 5V to Sensor Board 5V to Sensor Board 5V 5V 5V Connector Arrow.122 I2C I2C I2C 0.9V ISP Core 0.9V ISP Core 0.9V ISP Core Connector Arrow SD Card Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.263 Sheet.264 Sheet.265 Sheet.266 Mini-PMIC Mini-PMIC Mini-PMIC Mini-PMIC DCD1 DCD1 DCD1 DCD2 DCD2 DCD2 LD01 LD01 LD01 LD02 LD02 LD02 Board - Optional ISP Board ISP Board Interface with ISP Board Interface with ISP Board Interface with ISP Board IR-Cut Driver IR-Cut Driver IR-Cut Driver Lens Lens Lens Connector Arrow.464 Connector Arrow.81 Connector Line Connector Line.86 Connector Arrow.87 Connector Line.90 Connector Line.91 Connector Line.92 Connector Arrow.101 Connector Line.103 Connector Arrow.104 Connector Arrow.105 Connector Arrow.106 Connector Arrow.107 Connector Arrow.108 Connector Line.109 Connector Arrow.110 LDO 1 LDO LDO LDO 2 LDO LDO Motor Driver Motor Driver Motor Driver Connector Arrow.111 SPI SPI SPI IRIS IRIS IRIS Motor Control Motor Control Motor Control Connector 1 Connector 1.116 Connector 1.117 Sensor Board Sensor Board Sensor Board 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 2.8V 2.8V 2.8V 1.8V 1.8V 1.8V 1.2V 1.2V 1.2V 3.3V .162 3.3V 3.3V 5V 5V 5V Connector Line.169 Connector Line.171 27MHz 27MHz 27MHz Sensor Data Sensor Data Sensor Data Sensor Control Sensor Control Sensor Control Lens Control Lens Control Lens Control IRIS Control IRIS Control IRIS Control Zoom Zoom Zoom Focus Focus Focus 5V 5V 5V 5V from ISP Board 5V from ISP Board 5V fromISP Board Connector Arrow.521 Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck 1 Buck 1 Buck 1 Buck 2 Buck 2 Buck 2 CMOS CMOS Image Sensor CMOS Image Sensor CMOS Image Sensor PLL PLL PLL MIPI-CS12 OR SLVS MIPI-CS12 OR SLVS MIPI-CS12 OR SLVS I2C I2C I2C
Exiting Interactive Block Diagram
Quick Start to Use Reference Design Kit for 4K and High-speed AF Camera

In this video, we will explain how to use the reference design kit for 4K and high-speed AF camera.

You can set it up and use its camera functions such as RTSP Video Play, zooming control, and exposure control.