图像
瑞萨电子的三端双向晶闸管带 150 °C 结温 (Tj) 保障,并提供各种封装形式,非常适合用于白色家电及其他家用电器。
Insulated Type |
Pkg. Type |
VDRM (V) |
IT (RMS) (A) |
IFGT I (Max) (mA) |
IRGT I (Max) (mA) |
IRGT III (Max) (mA) |
IFGT III (Max) (mA) |
VDSM (V) |
VGT (Max) (V) |
ITSM (A) |
Tj (°C) |
VTM (Max) (V) |
(dv/dt) c (Min) (V/µs) |
di/dt (Max) (A/µs) |
应用 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||
600V - 0.8A - Triac Low Power Use | 否 | TO-92 | 600 | 0.8 | 5 | 5 | 720 | 2 | 8 | 125 | 2 | 0.5 | 20 | Small Appliances, Whitegoods, etc. | ||
700V - 0.8A - Triac Low Power Use | 否 | TO-92 | 700 | 0.8 | 5 | 5 | 5 | 840 | 2 | 8 | 125 | 2 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 0.8A - Triac Low Power Use | 否 | UPAK | 600 | 0.8 | 5 | 5 | 5 | 10 | 720 | 2 | 8 | 125 | 2 | 0.5 | 20 | Small Appliances, Whitegoods, etc. |
700V-0.8A-Triac Low Power Use | 否 | SOT-223A | 700 | 0.8 | 5 | 5 | 5 | 840 | 2 | 8 | 125 | 2 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 10A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 10 | 50 | 50 | 50 | 960 | 1.5 | 100 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V-10A-Triac Medium Power Use | 否 | LDPAK(S)-(1), TO-262, TO-263 | 600 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 10 | 30 | 30 | 30 | 720 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 10A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 10 | 50 | 50 | 50 | 700 | 1.5 | 60 | 150 | 1.8 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 10A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 10 | 30 | 30 | 30 | 840 | 1.5 | 100 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 12A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 12 | 30 | 30 | 30 | 960 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 12A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 12 | 50 | 50 | 50 | 960 | 1.5 | 120 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V-12A-Triac Medium Power Use | 否 | LDPAK(S)-(1), TO-262, TO-263 | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 12 | 30 | 30 | 30 | 720 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 12 | 50 | 50 | 50 | 720 | 1.5 | 72 | 150 | 1.8 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 12 | 30 | 30 | 30 | 840 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 12 | 50 | 50 | 50 | 800 | 1.5 | 72 | 150 | 1.75 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 12 | 30 | 30 | 30 | 840 | 1.5 | 120 | 150 | 1.6 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 12A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 12 | 10 | 10 | 10 | 840 | 1.5 | 120 | 125 | 1.6 | 50 | Resistive loads, etc. | ||
600V - 16A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 12A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 16 | 50 | 50 | 50 | 700 | 1.5 | 96 | 150 | 1.75 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 16A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 16 | 30 | 30 | 30 | 960 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 16A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 16 | 50 | 50 | 50 | 960 | 1.5 | 170 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
800V-16A-Triac Medium Power Use | 否 | LDPAK(S)-(1), TO-262, TO-263 | 800 | 16 | 30 | 30 | 30 | 960 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 16 | 50 | 50 | 50 | 700 | 1.5 | 96 | 150 | 1.75 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 16 | 30 | 30 | 30 | 840 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 16 | 30 | 30 | 30 | 840 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 700 | 16 | 10 | 10 | 10 | 840 | 1.5 | 160 | 125 | 1.5 | 50 | Resistive loads, etc. | ||
800V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 800 | 16 | 50 | 50 | 50 | 960 | 1.5 | 170 | 150 | 1.5 | 100 | 50 | Printer, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 16A - Triac Medium Power Use | 是的 | TO-3PFM | 600 | 16 | 30 | 30 | 30 | 720 | 1.5 | 160 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 1A - Triac Low Power Use | 否 | TO-92 | 600 | 1 | 7 | 7 | 7 | 720 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. | |
700V-1A-Triac Low Power Use | 否 | TO-92 | 700 | 1 | 5 | 5 | 5 | 10 | 840 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. |
400V-1A-Triac Low Power Use | 否 | TO-92 | 400 | 1 | 5 | 5 | 5 | 10 | 500 | 2 | 10 | 125 | 1.6 | 2 | 30 | Small Appliances, Whitegoods, etc. |
600V - 20A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 20 | 30 | 30 | 30 | 720 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
800V - 20A - Triac Medium Power Use | 否 | TO-220ABA | 800 | 20 | 30 | 30 | 30 | 960 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 20A - Triac Medium Power Use | 否 | TO-220FPA | 600 | 20 | 30 | 30 | 30 | 720 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 20A - Triac Medium Power Use | 否 | TO-220FPA | 700 | 20 | 30 | 30 | 30 | 840 | 1.5 | 200 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
700V - 20A - Triac Medium Power Use | 否 | TO-220FPA | 700 | 20 | 10 | 10 | 10 | 840 | 1.5 | 200 | 125 | 1.5 | 50 | Resistive loads, etc. | ||
1500V - 20A - Triac Medium Power Use | 是的 | TO-3PFM | 1500 | 20 | 50 | 50 | 50 | 1600 | 3 | 200 | 125 | 1.6 | 20 | 50 | Printer, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | 否 | TO-220ABA | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | 否 | TO-220FPA | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 25A - Triac Medium Power Use | 否 | TO-220FPA | 700 | 25 | 50 | 50 | 50 | 840 | 2 | 250 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | 是的 | TO-220FPA | 600 | 25 | 50 | 50 | 50 | 720 | 1.5 | 250 | 150 | 1.5 | 10 | 50 | Small Appliances, Whitegoods, etc. | |
600V - 25A - Triac Medium Power Use | 是的 | TO-3PFM | 600 | 25 | 50 | 50 | 50 | 720 | 2 | 250 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. | |
700V - 2A - Triac Low Power Use | 否 | MP-3A | 700 | 2 | 10 | 10 | 10 | 840 | 2 | 10 | 125 | 2.1 | 0.5 | 30 | Small Appliances, Whitegoods, etc. | |
600V - 30A - Triac Medium Power Use | 否 | TO-3P | 600 | 30 | 50 | 50 | 50 | 720 | 2.5 | 300 | 150 | 1.6 | 20 | 50 | Printer, Whitegoods, etc. | |
400V - 30A - Triac Medium Power Use | 否 | TO-220ABA | 400 | 30 | 30 | 30 | 30 | 500 | 2 | 300 | 150 | 1.5 | 10 | 50 | Printer, Whitegoods, etc. |