A body control module (BCM) integrates several functions, including various lights and door locks. It has a gateway function for communication with a CAN or LIN. Such a unit requires components with CAN/LIN network support, a selection of package sizes and memory capacities to match a variety of system scales, low EMI to prevent radio noise interference with vehicle wiring systems, and low current consumption to reduce battery drain when in standby status.
Renesas offers kit solutions that include microcontrollers (MCUs), analog devices and power devices for optimized body control. We also supply power devices and LED headlight controllers with overcurrent detection and diagnostic functions, enabling low current consumption in LED headlight units, which have become increasingly popular in recent years.
Related Products
Microcontrollers
Recommended Product | ROM (Bytes) |
RAM (Bytes) |
Operating Frequency (MHz) |
Package (Pin Count) |
Features |
---|---|---|---|---|---|
RH850/F1KH-D8 | 6144-8192 | 896 | 2x240 | 176-324 | CAN/CAN FD 12ch, LIN, FlexRay 2ch, Ethernet 2ch, ICU *1 |
RH850/F1KM-S4 | 3072-4096 | 384-512 | 240 | 100-272 | CAN/CAN FD 8ch, LIN, FlexRay, Ethernet, ICU *1 |
RH850/F1KM-S1 | 512-1024 | 64-128 | 120 | 48-100 | CAN/CAN FD 6ch, LIN, ICU *1 |
RH850/F1K | 768-2048 | 96-192 | 120 | 100-176 | CAN/CAN FD 6ch, LIN, ICU *1 |
RH850/F1H |
3072-6144 |
320-576 |
2x120 |
176-272 |
CAN 7ch, LIN, FlexRay, Ethernet, ICU *1 |
RH850/F1L |
256-2048 |
32-192 |
96 |
48-176 |
CAN 6ch, LIN, ICU *1 |
RL78/F15 | 128K-512K | 10K-32K | 32 | 48-144 | Motor control timer (Timer RD), CAN 2ch, LIN 3ch, IEBus, ADC, DAC, comparator, 8KB/16KB Data Flash |
RL78/F14 | 48K-256K | 4K-20K | 24-32 | 30-100 | 8K Data Flash, Motor control timer, CAN, LIN, 10-bit ADC 31ch, 8-bit DAC, comparator, LVD*2, 150 °C |
RL78/F13 | 16K-128K | 1K-8K | 24-32 | 20-80 | 4K Data Flash, motor control timer, CAN, LIN, 10-bit ADC 20ch, LVD, 150 °C |
*1 ICU: Intelligent Cryptographic Unit
*2 LVD: Low Voltage Detection
Analog/Power Devices
Recommended Product | Features | |||||
---|---|---|---|---|---|---|
Lamp Drive IPD LED Headlight Power Switch | UPD166033T1U | 42V/6mΩ, TO252-7, single-channel, high-side IPD, protection function, proportional load current sensing | ||||
UPD166034T1U | 42V/8mΩ, TO252-7, single-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166031AT1U | 42V/10mΩ, TO252-7, single-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166032T1U | 42V/12mΩ, TO252-7, single-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166023T1J | 42V/12mΩ, 12-pin power HSSOP, single-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166025T1J | 42V/16mΩ, 12-pin power HSSOP, single-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166038T1J | 42V/20mΩ, 12-pin power HSSOP, dual-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166037T1J | 42V/30mΩ, 12-pin power HSSOP, dual-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166027T1J | 42V/35mΩ, 12-pin power HSSOP, dual-channel, high-side IPD, protection function, proportional load current sensing | |||||
UPD166029T1J | 42V/70mΩ, 12-pin power HSSOP, dual-channel, high-side IPD, protection function, proportional load current sensing | |||||
Interior Lamp Drive Thermal FET | RJF0619JPD | 60V/30A/40mΩ, DPAK, overheating protection function | ||||
RJF0618JPE | 60V/40A/25mΩ, LDPAK, overheating protection function | |||||
RJF0604JPD | 60V/5A/100mΩ, overheating protection function |