RL78/F12 (R5F109GE) Target Board
As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the...
Renesas provides an efficient power distribution network solution based on Intelligent Power Device (IPD) technologies. The intelligent protection and diagnostic functions of the IPDs raise the safety level over mechanical relays. Together with their small size and weight, IPDs are the key enabler to building advanced automotive power distribution networks with cable harness optimization and functional safety implementation. The battery power is split into multiple parallel lines providing a protected and distributed power supply into the network. This forms the basis of creating any type of hierarchical architecture, enabling further nesting to achieve the desired safety level through redundancy.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL78206 40V 2.5A Buck Controller with Integrated High-Side MOSFET
|
Switching Regulators | Buy / Sample |
ISL78233 3A Compact Synchronous Buck Regulator
|
Switching Regulators | Buy / Sample |
ISL78234 4A Compact Synchronous Buck Regulator
|
Switching Regulators | Buy / Sample |
ISL78301 40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
|
Linear Regulators (LDO), Linear Regulators | Buy / Sample |
RAJ2800024H12HPF Intelligent Power Device for automotive Application
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
RAJ2800034H12HPF Intelligent Power Device for automotive Application
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
RAJ2800044H12HPF Intelligent Power Device for automotive Application
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
UPD166031AT1U Intelligent Power Device
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
UPD166033T1U Intelligent Power Device
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
UPD166034T1U Intelligent Power Device
|
Automotive Protected and Intelligent Power Devices | Buy / Sample |
RH850/F1KM-S1 High-end Automotive Microcontrollers Ideal for Body Applications
|
RH850 Automotive MCUs | Buy / Sample |
RL78/F12 Microcontrollers with Low Consumption Current for Automotive Applications
|
RL78 Low Power 8 & 16-bit MCUs, RL78 Automotive MCUs | Buy / Sample |
RL78/F13 Microcontrollers with Low Consumption Current for Automotive Applications
|
RL78 Low Power 8 & 16-bit MCUs, RL78 Automotive MCUs | Buy / Sample |
RL78/F14 Microcontrollers with Low Consumption Current for Automotive Applications
|
RL78 Low Power 8 & 16-bit MCUs, RL78 Automotive MCUs | Buy / Sample |
RL78/F15 Microcontrollers with Enhanced CAN / LIN / IEBus and Memory Lineup for Automotive Applications
|
RL78 Low Power 8 & 16-bit MCUs, RL78 Automotive MCUs | Buy / Sample |
As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the...
As a CPU board usable in connection with the E2 on-chip debugging emulator the RL78/F15 Target Board achieves simple and easy evaluation of the target MCU.
The ‘RH850/F1KM-S1 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S1...