Overview

Description

The industry-leading RL78 microcontroller, best-in-class ZSSC3224 sensor signal conditioner, and ZIOL2401 IO-Link interface comprise a complete solution that supports industrial automation applications, such as Industrial 4.0, Made-In-China 2025, and IIoT. Applications can include pressure sensing, level sensing, weight sensing, and a variety of other sensing functions.

Image

Features

  • Best-in-class sensing technology with high-resolution SSC
  • High-performance, low-power µC solution
  • Proven IO-Link PHY
  • Easy and fast integration
  • Fast productization
  • Proven IO-Link stack on microcontroller

Comparison

Applications