Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce the overall project schedule.

This winning combination provides an optimized power and timing tree for the RZ/G2M MPU, which is driving three displays (HDMI, LVDS and RGB). This helps a designer of a SoM system avoid risk by using a proven solution.

System Benefits:

  • Powerful RZ/G2M MCU with 4x Arm® Cortex®-A53 at 1.2GHz and 2x Arm® Cortex®-A57 at 1.5GHz
  • Dual ultra-low power voltage supervisors in extra-small packages
  • Dual output programmable power management IC (PMIC) with 5A per phase output
  • Complete system design with timing and power
Image

Comparison

Applications