The combination of Renesas’ gas sensor, humidity sensor and RL78/G14 microcontroller (MCU), enables users to detect gases in a refrigerator. Odor levels, temperature and humidity values can be monitored through a handy device by using a Bluetooth® module. The RL78/G14 MCU is suitable for industrial applications with high-performance peripheral functions. All the power on the sensor board is provided by the ISL80101A high-performance LDO.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RL78/G1D Bluetooth® Low Energy Microcontrollers for Smart Connectivity
|
RL78 Low Power 8 & 16-bit MCUs, Bluetooth® Low Energy, MCU / MPU Selection Table | Buy / Sample |
RL78/G14 Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
ZMOD4450 Refrigeration Air Quality Sensor Platform
|
Metal Oxide Gas Sensors | Buy / Sample |
HS3001 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
ISL80101A High Performance 1A Linear Regulator with Programmable Current Limiting
|
Linear Regulators (LDO) | Buy / Sample |
Software title
|
Software type
|
Company
|
---|---|---|
Quick-Connect IoT Platform Quick-Connect IoT platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Other Hardware | Renesas |
1 item
|