Renesas' broad portfolio of display processors includes LCD and TFT processors and controllers, video format converters, and video decoders for both consumer and automotive applications.
CVBS Input |
S-Video Input |
YPbPr Input |
SCART Input |
Analog RGB Input |
Digital RGB/Y CbCr Input |
ADC Input Frequency (MHz) |
Comb Filter |
Output Resolution (Max) |
De-Interlacer |
Color Enhancement |
PIP |
OSD Type |
OSD Font ROM |
OSD Font RAM |
External OSD |
CCFL/LED Controller |
Dual View Output |
LVDS Input |
LVDS Output |
MCU |
Memory Support |
MIPI-CSI2 input |
OSD Colors |
Secondary Output |
TCON Output |
Touch-screen Controller |
TTL Output |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Improved Upscaling Engine, and Video Integrity Diagnostic | No | No | No | No | No | No | No | No | No | 128 | LQFP | |||||||||||||||||||||
LCD Flat Panel Controller with Integrated NTSC/PAL/SECAM Decoder and Analog/Digital RGB/FB Input | Yes | Yes | Yes | Yes | No | 75 | 2D | SXGA | 2D | Yes | No | Font | 202 | 75 | Analog | No | No | No | No | External | No | No | 8x2 Color/ 8-Bit Palette | No | Digital | No | Yes | Automotive | 160 | LQFP | 11.28 | |
Low Cost Video Format Converter | Yes (differential) | Yes | No | No | No | 2D | SVGA | 2D | No | No | Font | 256 | No | No | No | No | No | External | No | No | 16 Colors / 16-bit Pallette | No | No | No | No | Automotive | 56 | QFN, WFQFN | 4.336 | |||
3D Decoder based on LCD controller for Sharp™ dual-view digital panel | Yes | Yes | Yes | No | Yes | 24 bit | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (8 bit) | Analog, Digital 18-bit | No | Sharp | No | No | External | SDRAM | No | 256 Color/ 24-Bit Palette | No | No | No | Yes | Automotive | 208 | LQFP | 32.3 | ||
In-Car LCD Display Processor | Yes | Yes | Yes | Yes | Yes | 24 bit | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (8 bit) | Analog, Digital 18-bit & PIP overlay | CCFL & LED | No | No | No | External | SDRAM | No | 256 Color/24-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 208 | LQFP | 23.02 | ||
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Yes | Yes | Yes | No | Yes | 24 bit | 75 | 2D | XGA | 2D | Yes | No | Font | 202 | 227 | No | CCFL & LED | No | No | No | Integrated | No | No | 8x2 Color/ 8-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 128 | LQFP | 7.858 |
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller | Yes | Yes | Yes | No | Yes | 75 | 2D | XGA | 2D | Yes | No | Font | 202 | 227 | No | CCFL & LED | No | No | No | Integrated | No | No | 8x2 Color/ 8-Bit Palette | No | Digital & Analog | No | Yes | Automotive | 128 | LQFP | 7.724 | |
Low cost, Highly integrated LCD controller for digital LCD panels | Yes | Yes | No | No | No | No | 2D | SVGA | 2D | Yes | No | Font | 202 | 75 | No | CCFL & LED | No | No | No | Integrated | No | No | 8x2 Color/ 8-Bit Palette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 80 | TQFP | 6.422 | |
Ultra Low Cost LCD Controller | Yes (differential) | Yes | No | No | No | No | 2D | WXGA+ | Yes | Yes | No | Font | 256 | No | No | No | No | No | No | No | No | 16 Colors / 16-bit Palette | No | Analog | No | Yes | Automotive | 48 | QFN, WFQFN | 4.18 | ||
LCD Controller | Yes | Yes | No | No | No | No | 2D | SVGA | No | Yes | No | Font | 256 | No | No | No | No | No | Integrated | No | No | 16 Colors / 16-bit Palette | No | Digital | No | Yes | Automotive | 64 | LQFP | 4.186 | ||
TFT Flat Panel Controller with Built-in 3D Video Decoder, Triple ADCs, Dual PIP and 16-bit OSD Support | Yes | Yes | Yes | Yes | Yes | 2 Ports | 108 | 3D / 2D | WXGA | 2D | Yes | Yes | Graphic (16 bit) | Analog, Digital 18-bit & PIP overlay | CCFL & LED | No | No | Yes | Integrated | DDR | No | 65K Color/24-Bit Palette | No | Digital & Analog | Yes | Yes | Automotive | 216 | LQFP | 19.32 | ||
LCD Video Processor with Built-in Decoder, TTL Inputs, BT.656 Output, and LVDS Panel Interface | Yes (differential) | No | No | No | No | 24 bit | 27 | 2D | WXGA | 2D | Yes | No | Font | 256 | No | No | No | No | Yes | External | No | No | 16 Colors / 16-bit Pallette | No | Digital | No | Yes | Automotive | 100 | TQFP | 6.422 | |
LCD Controller | Yes | Yes | Yes | No | Yes | BT.656 only | 80 | 2D | SVGA | 2D | Yes | No | Font | 256 | No | No | No | No | No | Integrated | No | No | 16 Colors / 16-bit Pallette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 80 | LQFP | 4.731 | |
TFT Display Controller | Yes | Yes | No | No | No | 2D | SVGA | 2D | No | No | Font | 256 | No | LED | No | No | No | External | No | No | 16 Colors / 16-bit Pallette | MIPI-CSI2 | Digital | No | Yes | Automotive | 80 | LQFP | 4.05 | |||
TFT Display Controller | Yes | Yes | Yes | No | Yes | 60 | 2D | SVGA | 2D | No | No | Font | 256 | No | LED | No | No | No | External | No | No | 16 Colors / 16-bit Pallette | Pseudo BT.656 (up to 720p) | Digital | No | Yes | Automotive | 80 | LQFP | 5.399 | ||
TFT Display Controller | Yes | Yes | Yes | No | Yes | BT656 Only | 60 | 2D | SVGA | 2D | No | No | Font / SPI bitmap | 256 | No | LED | No | No | No | External | No | No | 16 Colors / 16-bit Pallette | MIPI-CSI2 | Digital | No | Yes | Automotive | 80 | LQFP | 6.081 | |
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface | Yes (differential) | No | No | No | No | 24 bit | 27 | 2D | WXGA | 2D | Yes | No | Font | 256 | No | No | No | Yes | Yes | External | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 100 | TQFP | 6.422 | ||
LCD Video Processor with Built-in Decoder, MCU, OSD, TCON and Analog RGB Input Support | Yes | Yes | Yes | No | Yes | 24 bit | 148 | 2D | XGA | 2D | Yes | No | Font / SPI bitmap | 256 | No | LED | No | No | No | Integrated | No | No | 16 Colors / 16-bit Pallette | Digital | Yes | Yes | Automotive | 128 | LQFP | 8.899 | ||
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface | Yes (differential) | Yes | Yes | No | Yes | 24 bit | 148 | 2D | WXGA (1366x768) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes | Yes | Integrated | No | No | 16 Colors / 16-bit Pallette | Digital | Yes | Yes | AEC-Q100 Grade 2 | 128 | LQFP | 9.645 | ||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Yes (differential) | No | No | No | No | 2 x 24-bit (up to 1080p) | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 156 | LQFP | 18.5 | ||
LCD Video Processor with Decoder, LVDS, TTL, MIPI, Image Enhancement, and Video Integrity Diagnostic | Yes (differential) | No | No | No | No | 2 x 24-bit (up to 1080p) | 27 | 2D | 1080p (1920x1080) | 2D | Yes | No | Font / SPI bitmap | 379 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | No | 16 Colors / 16-bit Pallette | Digital | No | Yes | Automotive | 156 | LQFP | 15.49 | ||
Video Processor with LVDS Interfaces, Image Enhancement, and Video Integrity Diagnostics | No | No | No | No | No | No | 1080p (1920x1080) | 2D | Yes | No | Font | 512 | No | No | No | Yes (2CH) | Yes (2CH) | No | No | No | 16 Colors / 16-bit Pallette | No | No | No | Automotive | 156 | LQFP | 12.75 |
Parking assistance is now considered a safety feature and will be required in American vehicles starting in 2018. Intersil's TW8844 is the industry's first full HD LCD video processor and features fast boot reliability, frozen detection, and automatic contrast adjustment.
In the United States, the federal government has mandated that rear visibility technology be deployed as standard equipment on all new vehicles. As a result, the rear camera system is no longer considered a parking assistance feature, it's a safety feature.
Hi, I'm Jonpaul Jandu, Senior Marketing Manager for Intersil's Automotive Video Products. I'm here today to introduce our TW8844, the industry's first full HD LCD controller and video processor. The TW8844 is optimized to ensure rear camera reliability in the car system. Let me explain the demonstration we have here that's designed to show how that works.
First, we have a display that's showing what the camera from your rear camera system should be showing. This represents your user interface on your main display coming out of an SOC, typically. This is the actual display that would be in the center of your car. The challenges faced by OEMs today to be compliant with the new federal law that requires rear cameras in all new vehicles sold in the U.S. starting in 2018 is that the law says you should have video in less than two seconds from shifting to reverse gear. One of the challenges is that these SOCs are running complicated operating systems. Sometimes, it can take quite a while for them to boot up. The TW8844 can turn on, sync to a video source, and display that video in less than half a second, solving the fast boot reliability issue faced by car makers today.
In addition, a major concern by car companies is the reliability of that camera system coming on when you need it. The SOC is running a very complicated operating system and software stack. Sometimes, it can freeze up and may not show live video when you go into reverse gear. If you're stuck on a navi screen, the user will know, "Hey, something's wrong. I'd better be careful." But the real problem is, what if you shift into reverse, and you can see your backup camera and that freezes? You think your driveway's clear, and two kids have just run behind you. This is a major safety concern. The TW8844 is capable of monitoring the status of the SOC and the video that comes out of it. If we determine that it's frozen, we can simply bypass the SOC and wrap the camera video directly to the display. This happens nearly instantaneously, and if the SOC ever recovers, we can switch back to it.
Another great feature the TW8844 has, that's designed specifically for camera systems, is automatic contrast adjustment. With this feature, we can optimize the brightness and contrast levels of the camera image, dynamically, in real time, brightening up dark areas or bringing down the levels of bright area. So, if you have a really dark area next to a bright area, we can boost that dark area up without over-saturating the bright area.
So, as you can see, the TW8844 is a great way to solve the rear camera reliability problems faced by OEMs today. In addition, it's an ideal solution for any display system in the car, including rear seat entertainment and full-display mirrors.