High collector-to-emitter voltage photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon Darlington connected phototransistor. The isolation voltage during input and output and the voltage between the collector and the emitter of the transistor are both high.

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
PS2500-Series Application Note 日本語 Application Note PDF 466 KB
Photocouplers Applications Note Application Note PDF 957 KB
Other
Photocouplers Brochure 日本語 Brochure PDF 4.39 MB
Photocouplers Selection Guide 日本語 Brochure PDF 4.34 MB