Offering the highest level of performance and reliability, Renesas' DSL line drivers cover both central office (CO) and customer premise equipment applications.
Offering the highest level of performance and reliability, Renesas' DSL line drivers cover both central office (CO) and customer premise equipment applications.
Channels (#) |
Bandwidth (MHz) |
Enable |
Slew Rate (V/µs) |
VOUT (V) |
IOUT (A) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
PSRR (db) |
THD (dB) |
Noise VN (nV/√Hz) |
Rail-to-Rail Input |
Rail-to-Rail Output |
Thermal Shutdown |
Gain Min |
Offset Voltage (Max) (mV) |
Qualification Level |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
xDSL Differential Line Driver | 1 | 300 | Yes | 1200 | 10 | 4.5 V | 13.2 V | 15 | 95 | 83 | 6 | No | No | Yes | 1 | 7.5 | Standard | 4.31 | ||
WSVGA 24-Bit Long-Reach Video SERDES with Bidirectional Side-Channel | No | No | Standard | 16.85 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 2.06 MB | |
Application Note | PDF 252 KB | |
Other | PDF 541 KB | |
3 items
|