Image
As the industry leader for over 20 years and the only full system solution supplier of memory interface products for DDR5 modules, Renesas offers a wide array of JEDEC-compliant registered clock drivers (RCD), data buffers (DB), power management ICs, temperature sensors, and SPD hubs to meet the tight timing budget requirement of dual in-line memory modules (DIMM) and other DRAM and NAND memory interface applications.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
3.3 Volt Phase-Lock Loop Clock Driver | SDR Solutions | 0 to 70°C | TSSOP | 24 | 7.8 x 4.4 x 1.0 | |
Data Buffer for DDR4 Memory Modules | DDR4 Solutions | 0 to 70°C | FCCSP | 53 | 7.5 x 3.0 x 1.2 | |
DDR4 Register Clock Driver (RCD) | DDR4 Solutions | 0 to 70°C | FCCSP | 253 | 13.5 x 8.0 x 1.4 | |
DDR4 Register Clock Driver (RCD) | DDR4 Solutions | 0 to 70°C | FCCSP | 253 | 13.5 x 8.0 x 1.4 | 9.519 |
DDR4 Register Clock Driver (RCD) | DDR4 Solutions | 0 to 70°C | FCCSP | 253 | 13.5 x 8.0 x 1.4 | 9.519 |
DDR4 Register Clock Driver (RCD) | DDR4 Solutions | -40 to 85°C, 0 to 70°C | FCCSP | 253 | 13.5 x 8.0 x 1.4, 14 x 8 x 1.4 | 10.25 |
Data Buffer for DDR5 Memory Modules | DDR5 Solutions | 0 to 70°C | FCCSP | 55 | 7.8 x 2.73 x 0.9 | |
DDR5 Register Command Address up to 4800MT/s | DDR5 Solutions | -40 to 85°C, 0 to 125°C | FCCSP | 240 | 13.5 x 8.7 x 0.9, 14 x 9 x 0.9 | |
I3C Basic 1:2 Multiplexer | I³C Intelligent Switches and Expanders | -40 to 125°C | DFN | 8 | 2.0 x 3.0 x 0.75 | |
I3C 2:1 Bus Multiplexer | I³C Intelligent Switches and Expanders | -40 to 125°C | DFN | 8 | 2.0 x 3.0 x 0.75 | |
I3C Basic 1:2 Bus Multiplexer | I³C Intelligent Switches and Expanders | -40 to 125°C | DFN | 8 | 2.0 x 3.0 x 0.75 | |
PMIC for DDR5 RDIMMs and LRDIMMs | SSD/SoC Power Management ICs (PMIC) and PMUs | 0 to 70°C | FCQFN | 36 | 5.0 x 5.0 x 0.9 | |
PMIC for DDR5 RDIMMs, LRDIMMs and NVDIMMs | DDR5 Solutions | 0 to 70°C | FCQFN | 36 | 5.0 x 5.0 x 0.9 | |
PMIC for DDR5 RDIMMs, LRDIMMs and NVDIMMs | DDR5 Solutions | 0 to 70°C | FCQFN | 28 | 4.0 x 3.0 x 0.75 | |
I3C Hub 2:4 Intelligent Switch (user-configuration) | I³C Intelligent Switches and Expanders | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 0.9 | |
I3C Hub 2:4 Intelligent Switch (Pre-configured) | I³C Intelligent Switches and Expanders | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 0.9 | |
I3C Hub 2:8 Intelligent Switch (user-configuration) | I³C Intelligent Switches and Expanders | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 0.9 | |
I3C Hub 2:8 Intelligent Switch (pre-configured) | I³C Intelligent Switches and Expanders | -40 to 85°C | VFQFPN | 28 | 4.0 x 4.0 x 0.9 | |
DDR5 Client Clock Driver for UDIMM, SODIMMs, Over Clocking DIMMs and Memory Down | DDR5 Solutions | 0 to 70°C | FCCSP | 0 | 2.3 x 5.8 x 0.9 | |
MDB for DDR5 MCR DIMM | Memory Interface | 0 to 70°C | FCCSP | 78 | 7.8 x 3.23 x 0.9 | |
MRCD for DDR5 MCR DIMM | Memory Interface | 0 to 70°C | FCCSP | 240 | 13.5 x 8.7 x 0.9 | |
DDR5 Register Command Address up to 5600MT/s | DDR5 Solutions | 0 to 70°C | FCCSP | 240 | 13.5 x 8.7 x 0.9 | |
DDR5 Register Command Address up to 6400MT/s | DDR5 Solutions | 0 to 70°C | FCCSP | 240 | 13.5 x 8.7 x 0.9 | |
SPD HUB for DDR5 Memory Modules | DDR5 Solutions | 0 to 70°C | DFN | 8 | 2.0 x 3.0 x 0.75 | |
LOW POWER DDR3 Register + PLL | DDR3 Solutions | 0 to 70°C | CABGA | 176 | 13.5 x 8.0 x 1.1 | 3.737 |
Temperature Sensor for DDR5 Memory Modules | DDR5 Solutions | -40 to 85°C | WLCSP | 6 | 1 x 1 x 0.5 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 3.57 MB | |
Overview | PDF 807 KB | |
Overview | PDF 515 KB | |
White Paper | PDF 1.08 MB 简体中文 | |
4 items
|
An overview of Renesas’ DDR5 solutions enabling greater performance, density and reliability. To get started on your next DDR5 DIMM or memory down design visit renesas.com/ddr5