The Renesas Synergy™ microcontroller (MCU) family is designed for end applications ranging from connected mobile devices for the IoT market to high-performance embedded systems controllers. With a range of performance, features and pin-compatibility within each series, Synergy MCUs deliver the scalability, power consumption, code-reusability, and performance needs for the embedded market.
The revolutionary Synergy Platform will change the life of embedded design engineers for the better thanks to enabling the start of development at the Application Programming Interface (API) layer, allowing creativity to be focused on the differentiation of individual applications and resulting in reduced time to market, lower cost of ownership and the removal of barriers to entry.
Additionally, Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles.
Synergy Hardware

S1 Series - Low Power
Maximize battery life in portable sensor and control applications with the S1 Series.

S5 Series - High Integration
Extend productivity with the tightly integrated and high-performance S5 Series.

S3 Series - High Efficiency
Stretch application efficiency with optimized power for performance in the S3 Series.

S7 Series - High Performance
Manage high-performance, computer-intensive applications with the flagship S7 Series.

Synergy Kits
Evaluate the Synergy Platform quickly and start developing applications with the right Synergy Kit for the project. Synergy application projects are available for all kits.
Start Developing in 3 easy steps:
Synergy Software
Synergy Software Package (SSP)
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Development Tools
Designed to accelerate time to market through rapid code development, Synergy Tools facilitate file management, software and MCU configuration, code generation, compilation, debugging and intuitive graphic interface design. All Synergy Tools, support, development seats, and maintenance are included with the Synergy Platform.
- e² studio ISDE
- TraceX® by Express Logic
- GUIX Studio™ by Express Logic
- IAR Embedded Workbench® for Renesas Synergy™
- Renesas Synergy™ Standalone Configurator (SSC)
Software Add Ons
Software Add-Ons extend the functionality of the SSP to enable a wide range of specialized functions, including communication protocols, extended security functions, and cloud services.
Partner Projects
Synergy compatible software from partner companies for secure, connected IoT solutions.
Synergy Graphics Solution
Included in the Synergy Software Package, GUIX™ is an advanced, industrial grade GUI solution designed specifically for deeply embedded, real-time, and IoT applications.
Additional Resources
Why Synergy?
Accelerate development, reduce total cost of ownership and lower barriers to entry.
Components of Synergy MCUs
Synergy MCUs offer core functions and peripheral components that maximize re-use of software from one project to the next.
Support
Stay on schedule with complete and multi-tier product support for all elements of the Renesas Synergy™ Platform.
Product Longevity Program (PLP)
Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles.