Overview

Description

The ISL95862 is a Power Management Integrated Circuit (PMIC) for ultrabook, notebook, and tablet computers powered by 2-cell Li-ion batteries. It integrates control, MOSFET drivers, power MOSFETs, fault protection, and fault monitoring functions for three highly efficient synchronous buck regulators. Integrated into one package are the regulators for the core, graphics, and system agent voltages. The ISL95862 is offered in a thermally efficient 8mmx12mm, 96 bump, 0. 5mm pitch WLCSP package. The PMIC regulators convert the system voltage from a battery or adapter into the three necessary processor voltages required by Intel’s IMVP8 specifications. The switching regulators operate at high frequency and are based on Intersil’s proprietary R3™ Technology, which provides high light-load efficiency and fast transient response with minimal external compensation. The PMIC provides overcurrent, overvoltage, and over-temperature fault protections. The controller also features a temperature alert signal that indicates when the PMIC is operating at an elevated temperature. An ALERT signal provides notice of any fault or warning outside of the temperature alert signal. The PMIC also offers I2C capability compatible with Intel’s SMBus specification.

Features

  • Highly integrated power management IC
  • Efficient high-frequency integrated FET switching regulators
  • Integrated regulators to produce core, graphics, and system agent rails
  • Extensive fault protection
  • Overcurrent, overvoltage, and over-temperature protection
  • Temperature alert signal
  • SVID I2C bus allows system fault monitoring, enables control
  • Output voltage offset programming through SVID I2C

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-form PDF 188 KB
End Of Life Notice PDF 603 KB
Datasheet Log in to Download PDF 1.73 MB
Other PDF 351 KB
Other PDF 366 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
7 items

Design & Development

Models