Image
Renesas' digital PMBus power modules integrate a PWM controller, inductor, power MOSFETs, and passive components into one small package making the design of high efficiency, compact and intelligent power supplies easy.
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
IQ |
Switching Frequency Range (Typical) (kHz) |
Control Type |
Current Sharing |
Digital Bus |
SYNCH Capability |
POR |
Tracking |
Peak Efficiency (%) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Digital DC/DC PMBus 30A Module | 2033 Dec | 4.75 | 15 | 0.45 | 3.3 | 30 | 571 | Digital | No | Yes | No | Yes | 94 | MSL3 | 130 | Module | |||
Digital DC/DC PMBus 20A Module | 2034 Feb | 4.75 | 15 | 0.45 | 3.3 | 20 | 500 | Digital | No | Yes | No | Yes | 94 | MSL3 | 130 | Module |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.
|
Power Modules Continue to Gain Adoption as Benefits Increase Through Innovation | Blog Post | May 22, 2023 |